Profile rail guideways / four-row (Part Numbers)

Profile rail guideways / four-row
[Specifications]
・Rail Width(mm): 47~140
・Mounting Height H(mm): 24~70
・Length L(mm): 61.2~211.6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0108317460240
0113694420240
0114018420240
0124487610240
0125089000431
0125089180431
0158595920240
0171722680240
0171747160431
0174205550240
0174213730240
0180750610240
0180750880240
0195432980431
0195823820431
0199627030431
0199761510240
0199932000431
0200410120431
0200524480431
0200717100431
0201053390431
0201154310240
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Through hole for thread K3 Length L
(mm)
Torque M0x
(Nm)
Customs tariff goods number Length of mounting surface
(mm)
Hole spacing JB
(mm)
Center distance of holes JLZ
(mm)
Design size Torque M0z
(Nm)
Fastening thread G2 Hole spacing JL
(mm)
Runner block length
(mm)
Torque M0y
(Nm)
Weight
(g)
Customs tariff weight Product code

-

1 Quote 70361790037000M683.35108482990060.7574025395M84583.3395680.00.71KWVE25-B

-

1 Quote 70362340054000M6109.17458487909086.5574025825M845109.18251000.01.023KWVE25-B-L

-

1 Quote 70311790037000M683.35108482990060.7574025395M84583.3395560.00.601KWVE25-B-N

189.58 €

1 5 Days 63301310027000M571.43328482990050.4533520240M64071.4240440.00.465KWVE20-B
-

-

1 Quote 63301620036500M588.94528482990067.9533520430M64088.9430590.00.626-
-

-

1 Quote 63271310027000M571.43328482990050.4533520240M64071.4240370.00.381-

149.48 €

1 5 Days 4724720014500M461.21508482990039.5382615100M53061.2100200.00.199KWVE15-B

-

1 Quote 90422750055000M8999708487909072724430660M1052996601200.01.21KWVE30-B
-

-

1 Quote 90423450074000M81271320848299001007244301180M105212711801700.01.72-

251.38 €

1 5 Days 100483800072000M8112146584829900808252351020M106211210201750.01.78KWVE35-B

-

1 Quote 1004847500100000M81452625848790901138252351890M106214518902520.02.558KWVE35-B-L

-

1 Quote 1206069000141000M10140.6361084829900102.510060452485M1280140.624853300.03.4KWVE45-B

-

1 Quote 1206082000181000M10172.7463584829900134.610060454000M1280172.740004300.04.5KWVE45-B-L
-

-

1 Quote 14070104000213000M12173.656008482990013211670552730M1495173.627305500.05.64-
-

-

1 Quote 14070127000285000M12211.675008482990017011670554800M1495211.647256600.07.395-
-

-

1 Quote 63271620036500M588.94528482990067.9533520430M64088.9430510.00.53-

-

1 Quote 90382750055000M8999708482990072724430700M1052997001000.01.07KWVE30-B-N
-

-

1 Quote 90383450074000M81271310848299001007244301240M105212712401500.01.522-
-

-

1 Quote 1004447500100000M81452025848299001138252351890M106214518902230.02.308-
-

-

1 Quote 100443800072000M8112146584829900808252351020M106211210201560.01.57-
-

-

1 Quote 1205269000141000M10140.6361084829900102.510060452485M1280140.624852720.02.793-
-

-

1 Quote 1205282000181000M10172.7563584829900134.610060454000M1280172.740003380.03.68-

-

1 Quote 70312340054000M6109.17458482990086.5574025825M845109.1825820.00.84KWVE45-B-SNL

Loading...

  1. 1

Basic information

Rolling Element Ball Prestressing 0.04 * C Customs tariff country of origin DE
Customs tariff weight unit kg Customs tariff weight per 1

Tech Support