INA Adjustable Needle Roller Bearings without Inner Ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0507796990000
0507797020000
0507797370000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Customs tariff — weight Product code

42.77 €

1 5 Days 30471480025500360006.3300.124RPNA30/47-XL

43.38 €

1 5 Days 35521290027500415007.3350.141RPNA35/52-XL

47.63 €

1 5 Days 45621020031000530009.3450.176RPNA45/62-XL

Loading...

  1. 1

Basic information

Width(mm) 20 Number of Raceway Ring Rows Single Row Product type Needle roller bearings
Inner ring (yes / no) No r (min.)(mm) 0.8 Marking cover / seal None
Can be relubricated (yes / no) No Model series RPNA.. Lip on outer ring yes/no Yes
Customs tariff — country of origin DE Bearing clearance identifier CN Cage material Sheet steel
Customs tariff — weight unit kg Customs tariff — weight per 1 Customs tariff — item number 84824000

Tech Support