Configure
  • Mounting Height H(mm)
  • Wheel Characteristics
  • Plate Length L(mm)
  • Plate Width W(mm)
  • Wheel Dia. D(mm)
  • Wheel Width B(mm)
  • Total height(mm)
  • Weight(g)
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Wheel body color
  • Minimum temperature resistance(°C)
  • Load capacity at 4 km/h(kg)
  • Load capacity at 3 km/h(kg)
  • Type
  • Est. shipping days
    • All
    • Within 5 working days
    • Within 7 working days
    • Within 23 working days

Pressed Steel Swivel Castor, LE-PO Series(Part number list: 2 page)

Part number:

Still undefined. 138 possible part numbers found.
Quantity:

Part number list

Number of items

Caster Type

Mounting Height H

(mm)

Load Range

(daN)

Wheel Characteristics

Plate Length L

(mm)

Plate Width W

(mm)

Wheel Dia. D

(mm)

Wheel Width B

(mm)

Bearing type

Product type

Total height

(mm)

Weight

(g)

Wheel diameter

(mm)

Wheel width

(mm)

Tread color

Wheel body color

Minimum temperature resistance

(°C)

Load capacity at 4 km/h

(kg)

Load capacity at 3 km/h

(kg)

Minimum order quantity
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
Ball bearing (C)
swivel castor
150
724
125
40
natural white
natural white
-20
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
Ball bearing (C)
swivel castor
150
739
125
40
grey
grey
-20
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
Conductivity
100
85
150
50
Ball bearing (C)
swivel castor
150
894
125
40
grey
grey
-20
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
Conductivity
100
85
150
50
Ball bearing (C)
swivel castor
150
880
125
40
natural white
natural white
-20
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
Ball bearing (C)
swivel castor with brake
150
862
125
40
natural white
natural white
-20
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
Ball bearing (C)
swivel castor with brake
150
870
125
40
grey
grey
-20
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
Ball bearing (C)
swivel castor with brake
150
1024
125
40
grey
grey
-20
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
Ball bearing (C)
swivel castor with brake
150
1006
125
40
natural white
natural white
-20
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
roller bearing
swivel castor
150
725
125
40
natural white
natural white
-25
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
roller bearing
swivel castor
150
897
125
40
natural white
natural white
-25
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
190
140.01 to 220.00
-
100
85
150
50
roller bearing
swivel castor with brake
150
874
125
40
natural white
natural white
-25
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
140.01 to 220.00
-
100
85
160
50
roller bearing
swivel castor with brake
150
1039
125
40
natural white
natural white
-25
150
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
Conductivity
140
110
160
50
plain bore
swivel castor
190
1535
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
Conductivity
140
110
160
50
plain bore
swivel castor
190
1611
150
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
plain bore
swivel castor
190
1820
150
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
plain bore
swivel castor
190
1740
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
Conductivity
140
110
160
50
plain bore
swivel castor with brake
190
1955
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
Conductivity
140
110
160
50
plain bore
swivel castor with brake
190
2016
150
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
plain bore
swivel castor with brake
190
2225
150
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
plain bore
swivel castor with brake
190
2146
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
Conductivity
140
110
160
50
plain bore
swivel castor with brake
190
1840
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
Conductivity
140
110
160
50
plain bore
swivel castor with brake
190
1831
150
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
plain bore
swivel castor with brake
190
2040
150
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
plain bore
swivel castor with brake
190
2064
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
roller bearing
swivel castor
190
1631
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
roller bearing
swivel castor
190
1850
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
roller bearing
swivel castor with brake
190
2060
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
roller bearing
swivel castor with brake
190
2285
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
195
220.01 to 320.00
-
140
110
160
50
roller bearing
swivel castor with brake
190
1951
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
roller bearing
swivel castor with brake
190
2161
150
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor
195
1620
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor
195
1620
160
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor
195
1967
160
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor
195
1850
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor with brake
195
2025
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor with brake
195
2025
160
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor with brake
195
2372
160
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor with brake
195
2300
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor with brake
195
1940
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor with brake
195
1995
160
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
213
220.01 to 320.00
-
140
110
175
50
plain bore
swivel castor with brake
195
2249
160
50
grey
grey
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
plain bore
swivel castor with brake
195
2185
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
Conductivity
140
110
200
50
roller bearing
swivel castor
195
1681
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
Conductivity
140
110
200
50
roller bearing
swivel castor
195
1870
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
roller bearing
swivel castor with brake
195
2140
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
roller bearing
swivel castor with brake
195
2280
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
Conductivity
140
110
200
50
roller bearing
swivel castor with brake
195
2000
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
Conductivity
140
110
200
50
roller bearing
swivel castor with brake
195
2224
160
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
plain bore
swivel castor
213
1750
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
plain bore
swivel castor
213
2080
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
Conductivity
140
110
200
50
plain bore
swivel castor with brake
213
2234
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
Conductivity
140
110
200
50
plain bore
swivel castor with brake
213
2576
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
plain bore
swivel castor with brake
213
2070
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
plain bore
swivel castor with brake
213
2401
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
roller bearing
swivel castor
213
1891
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
roller bearing
swivel castor
213
2233
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
roller bearing
swivel castor with brake
213
2378
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
roller bearing
swivel castor with brake
213
2720
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
235
220.01 to 320.00
-
140
110
200
50
roller bearing
swivel castor with brake
213
2200
175
50
natural white
natural white
-25
300
-
1 pieces
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
80
220.01 to 320.00
-
140
110
60
29
roller bearing
swivel castor with brake
213
2492
175
50
natural white
natural white
-25
300
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
38.78 €
( 46.15 € )
5 working days
57.55 €
( 68.48 € )
7 working days
67.23 €
( 80.00 € )
23 working days
48.46 €
( 57.67 € )
7 working days
49.82 €
( 59.29 € )
5 working days
68.57 €
( 81.60 € )
7 working days
78.25 €
( 93.12 € )
23 working days
59.50 €
( 70.81 € )
7 working days
36.00 €
( 42.84 € )
5 working days
45.68 €
( 54.36 € )
7 working days
47.25 €
( 56.23 € )
5 working days
56.93 €
( 67.75 € )
7 working days
55.65 €
( 66.22 € )
5 working days
83.08 €
( 98.87 € )
23 working days
94.11 €
( 111.99 € )
23 working days
66.69 €
( 79.36 € )
7 working days
77.32 €
( 92.01 € )
5 working days
104.75 €
( 124.65 € )
23 working days
115.79 €
( 137.79 € )
23 working days
88.35 €
( 105.14 € )
7 working days
80.00 €
( 95.20 € )
7 working days
107.43 €
( 127.84 € )
23 working days
118.48 €
( 140.99 € )
23 working days
91.05 €
( 108.35 € )
7 working days
61.28 €
( 72.92 € )
5 working days
72.34 €
( 86.08 € )
7 working days
82.95 €
( 98.71 € )
5 working days
94.00 €
( 111.86 € )
7 working days
85.65 €
( 101.92 € )
7 working days
96.69 €
( 115.06 € )
7 working days
60.03 €
( 71.44 € )
5 working days
89.96 €
( 107.05 € )
23 working days
101.68 €
( 121.00 € )
23 working days
71.75 €
( 85.38 € )
7 working days
81.70 €
( 97.22 € )
5 working days
111.64 €
( 132.85 € )
23 working days
123.35 €
( 146.79 € )
23 working days
93.41 €
( 111.16 € )
7 working days
84.38 €
( 100.41 € )
7 working days
114.33 €
( 136.05 € )
23 working days
126.05 €
( 150.00 € )
23 working days
96.10 €
( 114.36 € )
7 working days
66.69 €
( 79.36 € )
5 working days
78.39 €
( 93.28 € )
7 working days
88.35 €
( 105.14 € )
7 working days
100.05 €
( 119.06 € )
7 working days
91.04 €
( 108.34 € )
7 working days
102.75 €
( 122.27 € )
23 working days
82.65 €
( 98.35 € )
5 working days
95.10 €
( 113.17 € )
7 working days
110.60 €
( 131.61 € )
5 working days
123.05 €
( 146.43 € )
23 working days
107.01 €
( 127.34 € )
7 working days
119.46 €
( 142.16 € )
23 working days
88.58 €
( 105.41 € )
5 working days
101.03 €
( 120.23 € )
23 working days
116.53 €
( 138.67 € )
5 working days
128.98 €
( 153.49 € )
23 working days
112.93 €
( 134.39 € )
7 working days
125.38 €
( 149.20 € )
23 working days

More Information

Basic information

Pressed Steel Swivel Castor, with Top Plate Fitting, Nylon Wheel

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C