Housing for Industrial Ethernet

Part number

Still undefined. <0>19 part numbers. Select from the part number list or select the specifications and confirm the part number.</0>
Quantity:

Configure: 6 No item specifications selected

  • Expected shipping days

    • All
    • Within 9 working days
    • Within 16 working days
    • Within 17 working days
    • Within 19 working days
    • Within 23 working days
    • Within 30 working days
    • Within 37 working days
    • Within 92 working days

Part number list

Number of items
Related

Depth

(mm)

Material

Colour

Height

(mm)

Width

(mm)

RAL-number

Minimum order quantity
34.7
Other
Other
42
22.2
0
10 pieces
72.45
Other
Other
26.8
22.3
0
10 pieces
77.5
Plastic
Other
30
30
0
10 pieces
126
Plastic
Other
30
30
0
10 pieces
22.8
Plastic
Black
32
32
9011
10 pieces
13.2
Other
Other
42
22.2
0
10 pieces
34.7
Other
Other
39.6
39.6
0
10 pieces
72.45
Other
Other
26.8
22.3
0
10 pieces
27
Other
Other
32
32
0
10 pieces
54.9
Other
Other
52.4
24.3
0
10 pieces
60.2
Plastic
Other
20.1
21.2
0
10 pieces
108.7
Plastic
Other
20.1
21.2
0
10 pieces
78
Aluminium
Other
26.7
26.7
0
10 pieces
76
Other
Other
30
30
0
10 pieces
126
Other
Other
30
30
0
10 pieces
28.7
Plastic
Other
38
27
0
10 pieces
22.4
Aluminium
Other
40
28
0
10 pieces
23.5
Other
Other
32
32
0
10 pieces
15.5
Plastic
Other
22.3
32
0
200 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.20 €
( 8.57 € )
37 working days
12.32 €
( 14.66 € )
9 working days
14.32 €
( 17.04 € )
17 working days
15.35 €
( 18.27 € )
17 working days
14.32 €
( 17.04 € )
23 working days
5.85 €
( 6.96 € )
23 working days
14.00 €
( 16.66 € )
16 working days
12.65 €
( 15.05 € )
17 working days
26.72 €
( 31.80 € )
17 working days
14.15 €
( 16.84 € )
17 working days
10.48 €
( 12.47 € )
19 working days
11.85 €
( 14.10 € )
19 working days
15.52 €
( 18.47 € )
16 working days
32.65 €
( 38.85 € )
30 working days
42.08 €
( 50.08 € )
16 working days
6.48 €
( 7.71 € )
30 working days
14.65 €
( 17.43 € )
17 working days
26.72 €
( 31.80 € )
30 working days
5.35 €
( 6.37 € )
92 working days