INA Four-Bolt Square Flange Units, Gray Cast Iron, Grub Screws in the Inner Ring, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008146100000
0008583900000
0008584120000
0008584200000
0008645520000
0008674460000
0008737990000
0009361700000
0009491400000
0009596180000
0519632210000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
B
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 909600072000CJ189.24187GG.CJ18-N39.823522GYE90-KRR-B-23.880.19620023RCJY90-XL

-

1 5 Days 20128006600CJ040.5763.5GG.CJ04-N298610GYE20-KRR-BKASK041937.3316811.5RCJY20-XL-N

-

1 5 Days 352550015300CJ071.4192GG.CJ07-N30.511812.5GYE35-KRR-BKASK072146.442.910014RCJY35-XL-N

-

1 5 Days 403250019800CJ081.87101.5GG.CJ08-N34.513013GYE40-KRR-BKASK082454.249.211014RCJY40-XL-N

-

1 5 Days 301950011300CJ061.182.5GG.CJ06-N2910812GYE30-KRR-BKASK062042.238.18511.5RCJY30-XL-N

-

1 5 Days 25140007800CJ050.7670GG.CJ05-N299511GYE25-KRR-BKASK051938.834.17411.5RCJY25-XL-N

-

1 5 Days 453250020400CJ092.15105GG.CJ09-N3513713GYE45-KRR-B-2454.249.211614RCJY45-XL

-

1 5 Days 503500023200CJ102.44111GG.CJ10-N3914313GYE50-KRR-BKASK102860.651.612518RCJY50-XL-N

-

1 5 Days 605200036000CJ123.89143GG.CJ12-N4617516GYE60-KRR-BKASK123473.765.115018RCJY60-XL-N

-

1 5 Days 807200054000CJ166.47153GG.CJ16-N55.819720GYE80-KRR-B-41.390.682.618023RCJY80-XL

-

1 5 Days 301870010700-0.49683GG.CJ06-N31.510714.3GYE30-KRR-B-FA107-VA-19.241.438.18011RCJY30-TV-VA

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 4 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model square
Model series RCJY.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support