NAAMS Locating Pins

One Pin three Solutions

Expanded Portfolio: More Options for Your Needs

  • 1200+ additional configuration options for greater flexibility.
  • New surface: WSR and DLC treatment for all products available.
  • New material: Option "EN 1.3343" and "EN 1.2379" added.

DLC Rainbow - Diamond Like Carbon

  • Resistant to aluminum cold welding
  • Low coefficient of friction
  • High abrasion resistance

BASIC - Allrounder Pin

  • Universally applicable in various steel grades
  • Low entry-level price
  • Short delivery times

WSR - Weld Spatter Resistance

  • Resistant to weld spatter
  • Low coefficient of friction
  • High abrasion resistance

New NAAMS locating pins lineup

Take a closer look at our new overview of NAAMS locating pins in our Online Shop.
Available Material: EN 1.3343 (NEW), EN 1.2379 (NEW) and EN 1.6523.
Available surfaces: BASIC, WSR and DLC treatment for all products.

  • A&D Configurable Small Head
    Open category
  • APE Small Head
    Open category
  • APS Small Head
    Open category
  • APQ Small Head
    Open category
  • APQ Large Head
    Open category
  • ARP Small Head
    Open category
  • Configurable Diamond Large Head
    Open category
  • A&E Configurable Small Head
    Open category
  • A&D Configurable Large Head
    Open category
  • APS Large Head
    Open category
  • APE Large Head
    Open category
  • Configurable Diamond Small Head
    Open category
  • With Cross Hole Pin ARE Small Head
    Open category
  • 4-Way Diamond Small Head
    Open category
  • 6-Way Large Head
    Open category
  • ARP Large Head
    Open category
  • With Cross Hole APE Small Head
    Open category
  • With Cross Hole APQ Large Head
    Open category
  • With Cross Hole APQ Small Head
    Open category
  • With Cross Hole A&E Configurable Small Head
    Open category
  • ARE Small Head
    Open category
  • A&E Configurable Large Head
    Open category
  • With Cross Hole APE Large Head
    Open category
  • With Cross Hole APS Large Head
    Open category
  • With Cross Hole APS Small Head
    Open category
  • With Cross Hole Pin ARE Large Head
    Open category
  • With Cross Hole Pin ARP Large Head
    Open category
  • With Cross Hole Pin ARP Small Head
    Open category
  • With Cross Hole A&D Configurable Large Head
    Open category
  • With Cross Hole A&D Configurable Small Head
    Open category
  • With Cross Hole A&E Configurable Large Head
    Open category
  • 4-Way Diamond Large Head
    Open category
  • 6-Way Small Head
    Open category

Missing a Specific NAAMS Locating Pin?

The dimensions or specifications don’t match your requirements?
We’re here to help—just let us know!

Looking for other NAAMS Components?

MISUMI specializes in NAAMS components. Explore our NAAMS product range in Automation and Press Die categories.

  • NAAMS Locating Pins
    Open category
  • NAAMS Pin Retainer
    Open category
  • NAAMS L-Block
    Open category
  • NAAMS NC Block
    Open category
  • NAAMS Rough Locators
    Open category
  • NAAMS Risers
    Open category
  • NAAMS Shims & Spacers
    Open category
  • NAAMS Socket Screws
    Open category
  • NAAMS Hardened Washers
    Open category
  • NAAMS Pull Dowel Pins
    Open category
  • NAAMS Nuts
    Open category
  • NAAMS Leveling Screw Assemblies
    Open category
  • NAAMS Cam-Related Components
    Open category
  • NAAMS Leader Components
    Open category
  • NAAMS Accessory
    Open category
  • NAAMS Slide Plate
    Open category

Have General Questions?

Check out our FAQs for quick answers:

NAAMS locating pins are mechanical components used in the automotive industry, specifically in manufacturing and assembly processes, to ensure precise positioning of workpieces or tools. NAAMS is a widely adopted standard in the automotive sector, particularly among North American manufacturers like General Motors, Ford, and Chrysler. These standards aim to ensure compatibility and interoperability of manufacturing components across the industry.

Key Features of NAAMS Locating Pins:

Purpose:
Locating pins are used to align parts or tools during the production process. They help minimize positioning errors by ensuring components are aligned accurately and repeatedly.
Materials:
These pins are typically made of high-strength steel or hardened stainless steel to withstand the demanding conditions of production environments.
Accuracy:
NAAMS locating pins are manufactured to precise tolerances, enabling consistent and repeatable positioning. These tolerances are defined in NAAMS standards to ensure uniform quality and interchangeability.
Design Types:
There are various designs of locating pins tailored for specific applications. Common types include:
Tapered Pins:
Pins with a conical shape, ideal for precise insertion and alignment of components.
Cylindrical Pins:
Pins with a cylindrical shape that provide secure positioning.
Shoulder Pins:
Pins with a shoulder that ensure defined positioning in terms of depth.
Applications:
In automotive production, locating pins are frequently used in fixtures, welding systems, stamping tools, or robotic equipment.
They are often part of complex clamping systems or fixtures to securely hold components in place during assembly or manufacturing.
NAAMS Standard:
The NAAMS standard specifies not only the exact dimensions of locating pins but also their materials, surface treatments, and hardness requirements. This ensures consistency across manufacturers.
Advantages:
Interchangeability:
Standardized locating pins can be easily swapped between different machines or tools.
Reduced Setup Times:
The use of standardized pins minimizes the time required to set up and align tools.
High Precision:
The precise tolerances and robust construction of the pins contribute to improved production quality.
 

Summary:

NAAMS locating pins are indispensable components in automotive manufacturing. Their standardization and precision play a critical role in enhancing production efficiency and ensuring high-quality outputs.

 

A DLC (diamond-like carbon) surface treatment is achieved in a chemical (CVD) or physical (PVD) vapor deposition process. This largely takes place in a vacuum. There they are deposited as thin layers in thicknesses of a few micrometers. DLC coatings can generally be applied to a variety of different materials. The prerequisite here is that these materials must be compatible with the vacuum required to produce DLC. In addition, all components to be coated should be electrically conductive. The properties after coating speak for themselves:

- Good adhesion
- Surface Hardness: ~ 3000 HV
- Surface colour: Rainbow
- Layer thickness: ~ 0.2 - 1.0 µm
- Friction (steel): 0.15 - 2
- Abrasion resistance

- Chemical resistance and biocompatibility

 

WSR locating pins (Weld Spatter Resistant) are steel pins with an optimised surface and an aluminium chromium nitride (AlCrN) coating. They are extremely weld spatter and wear-resistant and ideally suited to the requirements of resistance welding on steel sheets in body-in-white design

- Extremely resistant to weld spatter and wear
- Provides at least the same performance as a ceramic pin
- Full steel pin = no sleeve that can break
- Is in the same price segment as a ceramic pin
- Special MISUMI service: is delivered comparatively quickly because we offer the positioning pin and the coating from a single source
- Is available in many common OEM standards