Parts for wrapping and grouping machines

No. Product Image Top Highlights
conveyor and material handling
1 belt conveyors, plastic Chain Conveyors
  • configurable width from 10 to 500 mm with length up to 6000 mm
  • different type of belts available
Configure
rotary power transmission
1 Timing Belts, Pulleys
  • Over 90 timing pulleys available
  • Over 70 timing belts available
  • Several Timing belt shape selectable
Configure
2 gears
  • 8 different types of gears
  • Gear kits available
  • Accessories for gears available
Configure
Sensor, Switches
1 sensors
  • wide range of configurable sensors
  • available also Photomicrosensors
Configure
2 switches
  • 31 micro switches product family configurable
  • 94 limit switches product family configurable
Configure
linear motion
1 linear shafts
  • Endforms selectable
  • Surface treatment possible
  • Diameter from 3 - 100mm
Configure
2 shaft supports
  • Surface treatment possible
  • Different shaft fastening types selectable
  • Different shapes selectable
Configure
3 shaft collar
  • Available in different material, stainless steel and resin included
  • 9 different specifying tightening methods
Configure
4 linear bushings
  • Different flange types available
  • Length from 10 - 300mm available
  • Surface treatment possible
Configure
framing & support
1 posts
  • available square circular and hex fully configurable
  • stainless steel available
Configure
2 strut Clamps
  • available also in stailess steel
  • different types of surface treatment available
Configure
3 post stands
  • 43 different categories fully configurable
  • Different material and treatment provided (heat & surface)
  • Various stand bracket type selectable
Configure
rotary motion
1 cantilever shafts
  • Over 30 different types
  • 4 different shapes available
  • Surface treatment selctable
Configure
2 Bearings with housings
  • Different surface treatments available
  • Double or single bearings
  • Bearing diameter from 3 - 50mm
Configure
3 Rotary shafts
  • Fully configurable
  • Different surface treatment provided
  • Available also in stainless steel
Configure

Choose from over 20 million products in our shop


Explore now