Ball bearings in many designs
MISUMI ball bearings can be individually configured to meet your application needs.
Double shielded ball bearings
There are many variations to choose from: double shielded ball bearings are available in diameters from 15 to 110mm; double shielded stainless steel type up to 90mm diameter; and Economy (standard) version.
A special version with larger radial clearance than standard products is also available.
Ball bearings – open type
Open type ball bearings are delivered without lubricants and special grease should be applied before use. They are available in diameters of 15 - 90mm.
Dust and water resistance
Rubber sealed ball bearings are ideal for special dust and water resistance. This prevents penetration of foreign particles or liquids under water splash conditions.
Bearing nuts
Lock nuts and toothed lock washers as well as hard locking bearing nuts and fine U nuts are available.
Bearings for clean rooms
MISUMI offers a special version of bearings for use in clean environments with low particulate grease:
- synthetic oil with high viscosity
- poly-olefin
Small order amounts also possible
When ordering smaller quantities, MISUMI does not surcharge for small quantities. It is possible to order just one unit of ball bearings without additional costs.