Sliding rails and guide rails
Sliding rails and guide rails are used in various aspects of linear technology depending on the area and purpose. MISUMI offers a wide range of different models featuring different materials and special technical characteristics to cover every sliding rail/guide rail scenario. Each model is freely configurable in its specification depending on how it is to be used.

Simple sliding rails
Standard sliding rails feature aluminum alloys which contribute to their light weight. Their lengths are configurable from 70 to 1030mm. The following materials are used:
- Slides and guide rails are composed of lightweight aluminium.
- MC Nylon is the material used for the end stops.
- Austenitic steel is used for the polyacetal tip for the thread on the clamp.
Stainless steel sliding rails
Stainless steel models are characterised by their excellent resistance to corrosion and offer the same features and properties as the aluminium designs. The rails can be assembled horizontally or vertically (see below). Wall assembly is not possible!

Optional clamps
For some sliding rail models additional clamps can be used. Clamps allow simple, manual positioning by pressing the sliding rail with a screw. The tension force is 1.8kg (reference value). The tightening torque is 0.2Nm (If the tightening torque exceeds 0.2Nm the tip of the plastic screw may become deformed.) If the external force is greater than the applied tension force, the locking position will change. When using linear sliding rails in upright or diagonal places, they must be affixed to external structures to avoid blocks from falling down.
Sliding rails with stainless steel ball bearings
These sliding rails can also be disassembled from the top thanks to their ball bearings. Assembly time is reduced compared to standard models. Sliding rails with stainless steel ball bearings are available in lengths of 160 to 1200mm.