Testing pins
MISUMI offers pin gauges with many accuracy ranges. Pin gauges are easy to handle and are an extremely precise and reliable measuring instrument. There are matching sockets for all our pin gauges.
Pin gauges are ideal for measuring bore diameters, bore angles, drill spacing, etc... They are additionally used for measuring grooves, gear teeth or threads.
The following versions are available from MISUMI:
- Pin gauges for inspection equipment in straight design
- Diamond-shaped pin gauges to determine fixation of work pieces
- Oval, straight, and recessed pin gauges for inspection equipment
- Square and recessed pin gauges for inspection equipment
- Pin gauges with a round point for checking hard-to-see areas (e.g. reverse side of a work piece)
- Pin gauges to inspect work pieces with a very large diameter
- Pin gauges to inspect work pieces with a large depth
- Conical pin gauges without groove (thin work pieces will not get caught)
- Pins with internal thread for clamping work pieces to determine dimensions
- Diamond-shaped pin gauges for diamond-shaped work pieces
- Pin gauges to confirm dimensions by marking the work piece
- Pin gauges with thread or with clamp collar to clamp work pieces
- Pass/fail pins for measuring the distance between two work pieces
MISUMI’s pin gauges and matching sockets can be configured with a great deal of flexibility and are of a high quality. Most of the pin gauges can be configured online and are deliverable within 8-10 working days.