New RAPiD Design release Ver.4.7
Increase efficiency from configuration to ordering
RAPiD Design is a 3D CAD component library that allows engineers to select parts, generate CAD models and obtain quotations directly within their CAD environment.
- Access 97% of MISUMI components + 24 third-party brands *
- Configure directly inside your CAD environment
- Real-time price, lead time and part number visibility
- Reduce ordering errors with automatic data transfer
- Add single parts or complete BOMs directly to your cart
* only for SOLIDWORKS
See it in action:
How RAPiD Design streamlines
your workflow and reduces
design time by up to 30%
Core features to accelerate your design workflow
Search & Select
Find configurable MISUMI and third-party components via integrated product library.
Configure & Import
Adjust dimensions and specifications intuitively. Import adjusted parts directly including automatically generated part number.
Modify Anytime
Update parameters inside your CAD environment — part numbers update automatically
meviy Integration NEW
Batch quotations of drawing parts and automated import of meviy part numbers into internal bill of materials.
Real-Time Information
Check price, lead time and specifications instantly.
Direct Cart Transfer
Add items or complete BOMs directly to your MISUMI cart.
RAPiD Design CAD Add-On Download
Need support or have questions?
Technical Support
Get in touch with our technical team for assistance.
Frequently asked questions
The RAPiD Design add-on is an extension for SOLIDWORKS and Inventor that enables quick and easy configuration of technical components. It helps users efficiently plan and visualize individual components and integrate them directly into their design processes.
RAPiD Design is aimed at design engineers and development engineers, as well as technical purchasers in mechanical engineering across a wide range of industries.
Yes, the add-on must be installed once. Installation is quick and easy using an installation file, as with other standard installations. After installation, the add-on is ready to use immediately.
No, the add-on only works smoothly with CAD software.
The RAPiD Design add-on is completely free of charge and only requires a one-time customer registration with MISUMI.
meviy is an AI-powered on-demand manufacturing service that instantly provides prices and lead times from CAD data - eliminating the need for drawings and lengthy quotation processes.
Recommended System Requirements
| ☑️ Checklist | Details |
|---|---|
|
Supported CAD Software |
Autodesk Inventor 2025, SOLIDWORKS 2026 or earlier |
|
Operating System |
Windows 10 or 11 (64-bit) |
|
CPU |
2.5 GHz or more |
|
Memory |
16 GB RAM or more |
| Graphics | 2 GB GPU RAM or more |
|
Storage |
At least 5 GB free space |
|
Network |
Internet connection required |
Provided that your system fulfills the requirements of the supported CAD software, RAPiD Design can be installed and used on that device.