MISUMI WEBINDEX
18 INDEX BY FUNCTION Support Units/Round/Support Side/ Cost Efficient Product #CB2 Support Units/Round/Support Side Standard #BUR Support Units/Square/Fixed Side/ Compact #BSQ Support Units/Round/Fixed Side/Cost Efficient Product #CBR Support Units/Round/Fixed Side #BRW Support Units/Square/Fixed Side/ Mounting Hole Narrow Pitch/Cost Efficient Product #CBW Support Units/Square/Support Side/ Cost Efficient Product #CBU Support Units/Square/Support Side/ Mounting Hole Narrow Pitch/Cost Efficient Product #CBN Support Units/Square/Support Side Standard #BUN Support Units/Square/Fixed Side/Cost Efficient Product #CBS Support Units Ball Screw Nut Brackets/Block Style/ Standard #BNFA Support Units/Square/Fixed Side #BSW Precision Ball Screws/Shaft Dia. 25/Lead 5/10/25/Cost Efficient Product[DIN69051Compliant] #CS25 Precision Ball Screws/Thread Diameter 25/Lead 5/10 or 20 #BS25 Precision Ball Screws/Thread Diameter 20/Lead 5/10/20 or 40 #BS20 Precision Ball Screws/Shaft Dia. 15/Lead 5/10/20/Cost Efficient Product[DIN69051Compliant] #CS15 Precision Ball Screws/Shaft Dia. 20/Lead 5/10/20/Cost Efficient Product[DIN69051Compliant] #CS20 Precision Ball Screws/Thread Diameters 15/Lead 5/10/20 or 40 #BS15 Precision Ball Screws/Shaft Dia. 12/Lead 2/5/10/Cost Efficient Product[DIN69051 Compliant] #CS12 Precision Ball Screws/Shaft Dia. 10/Lead 2/4/Cost Efficient Product[DIN69051 Compliant] #CS10 Precision Ball Screws/Thread Diameter 10/Lead 2/4 or 10 #BS10 Precision Ball Screws/Thread Diameters 12/Lead 2/4/5 or 10 #BS12 Precision Ball Screws/Shaft Dia. Ø8/ Lead 2/Cost Efficient Product #CS08 Precision Ball Screws/Shaft Diameter 6 or 8/Lead 1 or 2 #BSS0 Rolled Ball Screws/Thread Diameter 15,20 or 25/Lead 5 or 10 #BSBR Rolled Ball Screws/Thread Diameter 28 or 32/Lead 6,10 or 32 #BSSR Rolled Ball Screws/Shaft Ends Configurable/Standard Nuts #FBSS Rolled Ball Screws/Shaft Dia. 25/Lead 5/10/25/Cost Efficient Product[DIN69051 Compliant] #CC25 Rolled Ball Screws/Diameter 25/Lead 5,10 or25/C7 or C10 #BSST Rolled Ball Screws/Shaft Dia. 20/Lead 5/10/20/Cost Efficient Product[DIN69051 Compliant] #CC20 Rolled Ball Screws/Thread Diameter 20/Lead 5/10 or 20 #BR20 Rolled Ball Screws/Compact Nut/Shaft Dia. 25/Lead 5 #BC25 Rolled Ball Screws/Compact Nut/Shaft Dia. 20/Lead 5/10 #BC20 Rolled Ball Screws/Shaft Dia. 15/Lead 5/10/20/Cost Efficient Product[DIN69051 Compliant] #CC15 Important: enter all TYPE CODE in the web search field. i.e. #SFJ, then start the configuration
RkJQdWJsaXNoZXIy MTc2MTk0OA==