MISUMI WEBINDEX

367 Table 34. Reference Transmission Capacity of XL Ps -Nominal Width of Belts 100 (25.4mm)- (kW) No. of Teeth of Small Pulley 10 11 12 14 15 16 18 19 20 21 22 24 25 26 28 30 Rotary Speed of Small Pulley(rpm) Diameter of the Pitch Circle(mm) 16.17 17.79 19.40 22.64 24.26 25.87 29.11 30.72 32.34 33.96 35.57 38.81 40.43 42.04 45.28 48.51 950 0.14 0.16 0.17 0.20 0.21 0.23 0.26 0.27 0.29 0.30 0.32 0.35 0.36 0.38 0.41 0.43 1160 0.17 0.19 0.21 0.25 0.26 0.28 0.32 0.33 0.35 0.37 0.39 0.42 0.44 0.46 0.50 0.53 1425 0.26 0.30 0.32 0.35 0.39 0.41 0.43 0.46 0.48 0.52 0.54 0.57 0.61 0.65 1750 0.32 0.37 0.40 0.43 0.48 0.51 0.53 0.56 0.59 0.64 0.67 0.69 0.75 0.80 2850 0.52 0.61 0.65 0.07 0.78 0.82 0.87 0.91 0.95 1.04 1.08 1.12 1.21 1.29 3450 0.63 0.74 0.79 0.84 0.94 1.00 1.05 1.10 1.15 1.25 1.30 1.35 1.45 1.55 100 0.01 0.01 0.01 0.02 0.02 0.02 0.02 0.02 0.03 0.03 0.03 0.03 0.03 0.04 0.04 0.04 200 0.03 0.03 0.03 0.04 0.04 0.04 0.05 0.05 0.06 0.06 0.06 0.07 0.07 0.08 0.08 0.09 300 0.04 0.05 0.05 0.06 0.06 0.07 0.08 0.08 0.09 0.09 0.10 0.11 0.11 0.12 0.12 0.13 400 0.06 0.06 0.07 0.08 0.09 0.09 0.11 0.11 0.12 0.12 0.13 0.14 0.15 0.16 0.17 0.18 500 0.07 0.08 0.09 0.10 0.11 0.12 0.13 0.14 0.15 0.16 0.16 0.18 0.19 0.20 0.21 0.23 600 0.09 0.10 0.11 0.12 0.13 0.14 0.16 0.17 0.18 0.19 0.20 0.22 0.23 0.24 0.25 0.27 700 0.10 0.11 0.12 0.15 0.16 0.17 0.19 0.20 0.21 0.22 0.23 0.25 0.27 0.28 0.30 0.32 800 0.12 0.13 0.14 0.17 0.18 0.19 0.22 0.23 0.24 0.25 0.27 0.29 0.30 0.32 0.34 0.37 900 0.13 0.15 0.16 0.19 0.20 0.22 0.25 0.26 0.27 0.29 0.30 0.33 0.34 0.36 0.38 0.41 1000 0.15 0.16 0.18 0.21 0.23 0.24 0.27 0.29 0.30 0.32 0.33 0.37 0.38 0.40 0.43 0.46 1100 0.16 0.18 0.20 0.23 0.25 0.27 0.30 0.32 0.33 0.35 0.37 0.40 0.42 0.44 0.47 0.50 1200 0.18 0.20 0.22 0.25 0.27 0.29 0.33 0.35 0.37 0.38 0.40 0.44 0.46 0.48 0.51 0.55 1300 0.24 0.28 0.30 0.32 0.36 0.38 0.40 0.42 0.44 0.48 0.50 0.52 0.56 0.59 1400 0.25 0.30 0.32 0.34 0.38 0.41 0.43 0.45 0.47 0.51 0.53 0.56 0.60 0.64 1500 0.27 0.32 0.34 0.37 0.41 0.43 0.46 0.48 0.50 0.55 0.57 0.59 0.64 0.69 1600 0.29 0.34 0.37 0.39 0.44 0.46 0.49 0.51 0.54 0.59 0.61 0.63 0.68 0.73 1700 0.31 0.36 0.39 0.41 0.47 0.49 0.52 0.54 0.57 0.62 0.65 0.67 0.73 0.78 1800 0.33 0.38 0.41 0.44 0.49 0.52 0.55 0.58 0.60 0.66 0.69 0.71 0.77 0.82 2000 0.37 0.43 0.46 0.49 0.55 0.58 0.61 0.64 0.67 0.73 0.76 0.79 0.85 0.91 2200 0.40 0.47 0.50 0.54 0.60 0.64 0.67 0.70 0.74 0.80 0.84 0.87 0.94 1.00 2400 0.44 0.51 0.55 0.59 0.66 0.70 0.73 0.77 0.80 0.88 0.91 0.95 1.02 1.09 2600 0.48 0.56 0.59 0.63 0.71 0.75 0.79 0.83 0.87 0.95 0.99 1.03 1.10 1.18 2800 0.51 0.60 0.64 0.68 0.77 0.81 0.85 0.89 0.94 1.02 1.06 1.10 1.19 1.27 3000 0.55 0.64 0.69 0.73 0.82 0.87 0.91 0.96 1.00 1.09 1.14 1.18 1.27 1.35 3200 0.59 0.68 0.73 0.78 0.88 0.92 0.97 1.02 1.07 1.16 1.21 1.26 1.35 1.44 3400 0.62 0.73 0.78 0.83 0.93 0.98 1.03 1.08 1.13 1.23 1.28 1.33 1.43 1.53 3600 0.66 0.77 0.82 0.88 0.98 1.04 1.09 1.14 1.20 1.30 1.35 1.41 1.51 1.61 3800 0.87 0.92 1.04 1.09 1.15 1.21 1.26 1.37 1.43 1.48 1.59 1.69 4000 0.91 0.97 1.09 1.15 1.21 1.27 1.33 1.44 1.50 1.55 1.67 1.78 4200 0.96 1.02 1.14 1.21 1.27 1.33 1.39 1.51 1.57 1.63 1.74 1.86 4400 1.00 1.07 1.20 1.26 1.33 1.39 1.45 1.58 1.64 1.70 1.82 1.94 4600 1.05 1.12 1.25 1.32 1.38 1.45 1.52 1.64 1.71 1.77 1.90 2.02 4800 1.09 1.16 1.30 1.37 1.44 1.51 1.58 1.71 1.78 1.84 1.97 2.10 * Endurance time will be reduced in marked area. Please avoid if possible. * Values in the table above are for nominal belt width 100(25.4mm). For other belt widths, those values should be multiplied by the width correction coefficient, Kb, shown in Table 29. Table 33. Reference Transmission Capacity of MXL Ps -Nominal Width of Belts 025 (6.4mm)- (W) No. of Teeth of Small Pulley 12 14 15 16 18 20 22 24 25 26 28 30 32 36 40 Rotary Speed of Small Pulley(rpm) Diameter of the Pitch Circle(mm) 7.76 9.06 9.70 10.35 11.64 12.94 14.23 15.52 16.17 16.82 18.11 19.40 20.70 23.29 25.97 950 9.0 10.5 11.3 12.0 13.5 15.0 16.5 18.0 18.8 19.6 21.1 22.6 24.1 27.1 30.1 1160 11.0 12.8 13.8 14.7 16.5 18.4 20.2 22.0 23.0 23.9 25.7 27.6 29.4 33.1 36.7 1425 15.8 16.9 18.0 20.3 22.6 24.8 27.1 28.2 29.3 31.6 33.9 36.1 40.6 45.1 1750 19.4 20.8 22.2 24.9 27.7 30.5 33.3 34.7 36.0 38.8 41.6 44.3 49.9 55.4 2850 33.9 36.1 40.6 45.1 49.6 54.1 56.4 58.6 63.1 67.6 72.1 81.0 90.0 3450 41.0 43.7 49.2 54.6 60.1 65.5 68.2 70.9 76.3 81.7 87.1 97.9 108.6 100 0.9 1.1 1.1 1.2 1.4 1.5 1.7 1.9 1.9 2.0 2.2 2.3 2.5 2.8 3.1 200 1.9 2.2 2.3 2.5 2.8 3.1 3.4 3.8 3.9 4.1 4.4 4.7 5.0 5.7 6.3 300 2.8 3.3 3.5 3.8 4.2 4.7 5.2 5.7 5.9 6.1 6.6 7.1 7.6 8.5 9.5 400 3.8 4.4 4.7 5.0 5.7 6.3 6.9 7.6 7.9 8.2 8.8 9.5 10.1 11.4 12.6 500 4.7 5.5 5.9 6.3 7.1 7.9 8.7 9.5 9.9 10.3 11.1 11.9 12.6 14.2 15.8 600 5.7 6.6 7.1 7.6 8.5 9.5 10.4 11.4 11.9 12.3 13.3 14.2 15.2 17.1 19.0 700 6.6 7.7 8.3 8.8 10.0 11.1 12.2 13.3 13.8 14.4 15.5 16.6 17.7 19.9 22.2 800 7.6 8.8 9.5 10.1 11.4 12.6 13.9 15.2 15.8 16.5 17.7 19.0 20.3 22.8 25.3 900 8.5 10.0 10.7 11.4 12.8 14.2 15.7 17.1 17.8 18.5 19.9 21.4 22.8 25.7 28.5 1000 9.5 11.1 11.9 12.6 14.2 15.8 17.4 19.0 19.8 20.6 22.2 23.8 25.3 28.5 31.7 1100 10.4 12.2 13.0 13.9 15.7 17.4 19.2 20.9 21.8 22.6 24.4 26.1 27.9 31.4 34.8 1200 11.4 13.3 14.2 15.2 17.1 19.0 20.9 22.8 23.8 24.7 26.6 28.5 30.4 34.2 38.0 1300 14.4 15.4 16.5 18.5 20.6 22.6 24.7 25.7 26.8 28.8 30.9 32.9 37.1 41.2 1400 15.5 16.6 17.7 19.9 22.2 24.4 26.6 27.7 28.8 31.0 33.3 35.5 39.9 44.3 1500 16.6 17.8 19.0 21.4 23.8 26.1 28.5 29.7 30.9 33.3 35.6 38.0 42.8 47.5 1600 17.7 19.0 20.3 22.8 25.3 27.9 30.4 31.7 32.9 35.5 38.0 40.5 45.6 50.7 1700 18.8 20.2 21.5 24.2 26.9 29.6 32.3 33.7 35.0 37.7 40.4 43.1 48.5 53.8 1800 19.9 21.4 22.8 25.7 28.5 31.4 34.2 35.6 37.1 39.9 42.8 45.6 51.3 57.0 2000 23.8 25.3 28.5 31.7 34.8 38.0 39.6 41.2 44.3 47.5 50.7 57.0 63.3 2200 26.1 27.9 31.4 34.8 38.3 41.8 43.6 45.3 48.8 52.2 55.7 62.7 69.6 2400 28.5 30.4 34.2 38.0 41.8 45.6 47.5 49.4 53.2 57.0 60.8 68.3 75.9 2600 30.9 32.9 37.1 41.2 45.3 49.4 51.5 53.5 57.6 61.7 65.8 74.0 82.1 2800 35.5 39.9 44.3 48.8 53.2 55.4 57.6 62.0 66.4 70.8 79.6 88.4 3000 38.0 42.8 47.5 52.2 57.0 59.3 61.7 66.4 71.2 75.9 85.3 94.6 3200 40.5 45.6 50.7 55.7 60.8 63.3 65.8 70.8 75.9 80.9 90.9 100.9 3400 43.1 48.5 53.8 59.2 64.5 67.2 69.9 75.2 80.6 85.9 96.5 107.1 3600 45.6 51.3 57.0 62.7 68.3 71.2 74.0 79.6 85.3 90.9 102.1 113.3 3800 54.1 60.1 66.1 72.1 75.1 78.1 84.0 90.0 95.9 107.7 119.5 4000 57.0 63.3 69.6 75.9 79.0 82.1 88.4 94.6 100.9 113.3 125.6 4200 59.8 66.4 73.0 79.6 82.9 86.2 92.8 99.3 105.8 118.8 131.8 4400 62.7 69.6 76.5 83.4 86.8 90.3 97.1 104.0 110.8 124.4 137.9 4600 65.5 72.7 79.9 87.1 90.7 94.3 101.5 108.6 115.8 129.9 144.0 4800 68.3 75.9 83.4 90.9 94.6 98.4 105.8 113.3 120.7 135.4 150.0 * Endurance time will be reduced in marked area. Please avoid if possible. * Values in the table above are for nominal belt width 025(6.4mm). For other belt widths, those values should be multiplied by the width correction coefficient, Kb, shown in Table 29. Timing Belt Selection ofTransmissionTiming Belts 5

RkJQdWJsaXNoZXIy MTc2MTk0OA==