MISUMI WEBINDEX
84 INDEX BY FUNCTION Important: enter all TYPE CODE in the web search field. i.e. #SFJ, then start the configuration L-Shaped Blocks #ALLF Flat Metal Bars #FSC U-Shaped Blocks #ALHF EN AW-2017 Equiv./Aluminum Blocks/3 Configurable Dimensions #ALDB Metal Blocks/3 Configurable Dimensions/Long Type #SCFL Precision Metal Blocks/3 Configurable Dimensions #PXSG Copper/Brass Plates #C28P Metal Blocks/Configurable A/B and T Dimensions (0.1mm Increment) #SCFB Titanium Configurable Plates #TIF Duralumin Plates/Configurable A/B and T Dimensions #PPFM EN AW-2017 Equiv./Duralumin Plates/3 Configurable Dimensions #PDFM EN AW-6061 Equiv. Plates/ Configurable #A606 Aluminium Alloy Plates 7000 Series/ Configurable A/B and T Dimensions #P79F EN AW-5052 Equiv. Precision Plates/ Rolled #PHLN EN AW-5052 Equiv. Configurable Aluminum Plates #PNFM EN 1.4016 Equiv. Plates/3 Configurable Dimensions #PLFM EN 1.4401 Equiv. Plates/3 Configurable Dimensions #P316 EN 1.4125 Equiv. Plates/3 Configurable Dimensions #PMFM EN 1.4305 Equiv. Plates/Annealed/3 Configurable Dimensions #PEFM EN 1.4301 Equiv. Plates/3 Configurable Dimensions #PAFM Prehardened Steel Plates/Configurable A/B and T Dimensions #PPX5 EN 1.3343 Equiv. Plates/Configurable #PSKH EN 1.4305 Equiv. Plates/3 Configurable Dimensions #PFFM EN 1.7220 Equiv. Plates/Configurable #SCM4 Tool Steel Plates/Configurable A/B and T Dimensions #SV2F EN 1.1203 Equiv. (Normalized) Plates/3 Configurable Dimensions #P55F EN 1.1206 Equiv. Plates/3 Configurable Dimensions #SC2F JIS-SKS93 Plates/3 Configurable Dimensions/for Oil-Quenching #PKFH EN 1.0038 Equiv. Plates (Annealed)/ Configurable #PVFM EN 1.0038 Equiv. Plates/3 Configurable Dimensions #SS2F EN AW-5052 Equiv. Precision Plates/ Configurable Dimension A&B #PHE EN AW-5052 Equiv. Plates/ Configurable Dimension A&B #PNE EN AW-2017 Equiv./Duralumin Precision Cut Plates #PDE Tough Pitch Copper Plates #CJA EN AW-2017 Equiv. Duralumin Plates #ALD
RkJQdWJsaXNoZXIy MTc2MTk0OA==