MISUMI WEBINDEX
87 INDEX BY FUNCTION Shock Absorbers Compact Fixed #MAMK Shock Absorbers/Compact #MAMS Shock Absorbers Coolant Resistant #MACC Stopper Nuts/Adjustable Dampening #STNC Eccentric Angle Adapters/Adjustable Dampening #OPCP Shock Absorbers/Economy #EMAC Shock Absorbers/Adjustable/Cost Efficient Product #CMA Shock Absorbers/Adjustable Dampening #MAC Shock Absorbers/Preset Dampening #MAKC Shock Absorbers, Gas Springs Flat Wire Coil Springs/Deflection 16%- 20%/O.D. Referenced #SWB Flat Wire Coil Springs/Deflection 25%- 32%/O.D. Referenced #SWM Flat Wire Coil Springs/Deflection 32%- 40%/O.D. Referenced #SWL Flat Wire Coil Springs/Deflection 19%- 24%/O.D. Referenced #SWH Flat Wire Coil Springs/Deflection 40%- 50%/O.D. Referenced #SWF Flat Wire Coil Springs/Deflection 40%/ O.D. Referenced #SWS Flat Wire Coil Springs/Deflection 60%/ O.D. Referenced #SWU Flat Wire Coil Springs/Deflection 65%/ O.D. Referenced #SWY Flat Wire Coil Springs/Deflection 50%/ O.D. Referenced #SWR Round Wire Coil Springs/Deflection 40%-60%/Configurable/O.D. Referenced #FUF Round Wire Coil Springs/Deflection 15%-25%/O.D. Referenced #UBB Round Wire Coil Springs/Deflection 40%/O.D. Referenced #UL Round Wire Coil Springs/Deflection 45%/O.D. Referenced #UF Round Wire Coil Springs/Deflection 27%-30%/O.D. Referenced #UH Round Wire Coil Springs/Deflection 45%/I.D. Referenced #VUF Round Wire Coil Springs/Deflection 25%-30%/O.D. Referenced #WB Round Wire Coil Springs/Deflection 40%-45%/O.D. Referenced #WF Round Wire Coil Springs/Deflection 60%-75%/O.D. Referenced #WR Round Wire Coil Springs/Deflection 35%-40%/O.D. Referenced #WM Washers for Coil Springs #SSWA Springs
RkJQdWJsaXNoZXIy MTc2MTk0OA==