FRAMES Insights

User Manual

Quick Start Guide

Practical introduction to install FRAMES Ver.12 and create your first frame structure in just a few steps. Covers basic system setup and workspace configuration to start designing efficiently.

Handbook

Full documentation for FRAMES covering installation requirements, system settings and software configuration. With explanations of interface functions, component editing and design workflows.

Frequently asked questions

Files from the old version of FRAMES can be opened in the new version of FRAMES. We do not recommend the opposite, since features and parts are not the same in the old version.

Currently this software has a majority of our extrusion products available, and we will be releasing future versions as we add more parts and features.

The OS can be used with the 64-bit version of Windows 10 and Windows 11.

Recommended specs:

OS: Windows 10 64-bit | Windows 11 64-bit

CPU/memory: Core i5 (2.7GHz, 4 cores) or higher / 8GB or higher

Required HDD free space: 5GB

Graphic board: NVIDIA recommended

MISUMI FRAMES is an installation type application and not available on the web.

There are no registration or usage fees.

If you already have another CAD program on your computer then nothing needs to be installed once the folder is downloaded. Just double click the FRAMES application and the software will run right from the folder. If this is your first CAD software then you need to install the 2 component files first and then you can run the FRAMES application.

Start today with our Design Templates for beginners

Design Templates available for MISUMI FRAMES, the design software for aluminium frame constructions. Download a template to use as inspiration or as they are by clicking on "Download".

  • Download
    Measuring instruments / PC workbench
  • Download
    Electronic component manufacturing / Workbench
  • Download
    Office supplies / PC workbench
  • Download
    Automobile parts / Equipment