Engineering. The RAPiD way.

Save up to 30% of your engineering design time with RAPiD Design

RAPiD Design is a 3D CAD component library that allows engineers to select parts, generate CAD models and obtain quotations directly within their CAD environment.

Increase efficiency from configuration to ordering

  • Save up to 30% design time through intuitive configuration inside RAPiD Design
  • Access 97% of MISUMI components + 24 third-party brands*
  • Configure directly inside your CAD environment
  • Real-time price, lead time and part number visibility
  • Reduce ordering errors with automatic data transfer
  • Add single parts or complete BOMs directly to your cart

*only for SOLIDWORKS

Placeholder GIF

See it in action:
How RAPiD Design streamlines
your workflow and reduces
design time by up to 30%

Most important features of RAPiD Design V4.7

Search & Select

Find configurable MISUMI and third-party components via integrated product library.

Configure & Import

Adjust dimensions and specifications intuitively. Import adjusted parts directly including automatically generated part number.

Modify Anytime

Update parameters inside your CAD environment — part numbers update automatically

Real-Time Information

Check price, lead time and specifications instantly.

Direct Cart Transfer

Add items or complete BOMs directly to your MISUMI cart.

meviy Integration NEW

Batch quotations of drawing parts and automated import of meviy part numbers into internal bill of materials.

Contact

Need support or have questions? Get in touch with our technical team for assistance.

Recommended System Requirements

💻 Hardware Specification

OS

Windows 10 or 11 (64-bit)

CPU

2.5 GHz or more

Memory

16 GB RAM or more

HDD

At least 5 GB free space
Graphic 2 GB GPU RAM or more
🧩 Software Configuration

Software

Autodesk Inventor2025, SolidWorks 2026 or below

Network

Internet connection is required

Notice
Provided that your system fulfills the minimum hardware and software requirements of the supported CAD system, RAPiD Design can be installed and used on that device.

RAPiD Design CAD Add-On Download
For SolidWorks and Inventor

FAQ

The RAPiD Design add-on is an extension for SOLIDWORKS and Inventor that enables quick and easy configuration of technical components. It helps users efficiently plan and visualize individual components and integrate them directly into their design processes.

RAPiD Design is aimed at design engineers and development engineers, as well as technical purchasers in mechanical engineering across a wide range of industries.

Yes, the add-on must be installed once. Installation is quick and easy using an installation file, as with other standard installations. After installation, the add-on is ready to use immediately.

RAPiD Design can be installed and used with Windows 10 or 11.

No, the add-on only works smoothly with CAD software.

Yes, an internet connection is required to use RAPiD Design. This is the only way to download CAD models and obtain prices and delivery times.

The RAPiD Design add-on is completely free of charge and only requires a one-time customer registration with MISUMI.

meviy is an AI-powered on-demand manufacturing service that instantly provides prices and lead times from CAD data - eliminating the need for drawings and lengthy quotation processes.