Selecting and replacing the correct timing pulleys, synchronous pulleys, and tensioning rollers
Belt systems are used where mechanical energy must be transferred easily and efficiently. Depending on the requirements for power transmission, precision or even the maximum permissible noise level, different synchronous belt profiles and components such as timing pulleys, synchronous pulleys or tensioning rollers are used. This article shows what to look for when making a selection.
Selecting the right belt system
When choosing a timing belt or synchronous belt system, the first question is which task is to be accomplished and which belt profile is best suited for this. Here, questions about the required power transmission, the synchronization accuracy of movements, as well as the lowest possible wear play a role. Depending on the selected focus, a belt profile is then selected and this usually also determines the design of the synchronous belt pulleys and return pulleys and the minimum number of teeth of the drive wheel or the smallest synchronous belt wheel used in the system.
Overview of belt profiles
The following table provides application recommendations for synchronous belts, synchronous pulleys and suited roller idlers:
| Application | Properties | Belt type | Pitch | Tooth profile | Availability timing pulleys | Availability idler | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Universal | with taper bush | with clamp ring | Toothed idlers, treated with built-in bearing | Smooth idlers for belt back tension | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
![]() |
![]() |
![]() |
![]() |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Normal torque | Universal timing pulleys for torque drive and light conveying. | MXL | 2.032 mm (2/25 inch) | ![]() |
x | - | - | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| XL | 5.08 mm (1/5 inch) | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| L | 9.525 mm (3/8 inch) | x | x | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| H | 12.7 mm (1/2 inch) | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| High torque | Timing pulleys for high torque transmission. | S2M | 2.0 mm | ![]() |
x | - | - | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| S3M | 3.0 mm | x | x | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| S5M | 5.0 mm | x | x | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| S8M | 8.0 mm | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| S14M | 14.0 mm | x | - | - | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| P2M | 2.0 mm | ![]() |
x | - | - | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| P3M | 3.0 mm | x | - | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| P5M | 5.0 mm | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| P8M | 8.0 mm | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| High positioning accuracy | Timing pulleys with low backlash. Suitable for positioning. |
1.5GT | 1.5 mm | ![]() |
x | - | - | - | - | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2GT | 2.0 mm | x | x | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3GT | 3.0 mm | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5GT | 5.0 mm | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 8YU | 8.0 mm | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Light conveying, normal torque | Timing pulleys with trapezoidal teeth for conveying. Also suitable for transmission. |
T2.5 | 2.5 mm | ![]() |
x | - | - | - | - | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| T5 | 5.0 mm | x | x | - | x | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| T10 | 10.0 mm | x | x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Heavy duty conveying | Timing belts for heavy duty conveying. 1.3x allowable tensile load vs type T. |
AT5 | 5.0 mm | x | - | - | x | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AT10 | 10.0 mm | x | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Belt profile and pitch
In addition to the tooth geometry, the pitch, i.e. the spacing of the teeth, is crucial for pulley compatibility with the belt. Many of the synchronous belts used today are based on metric dimensions (metric profile), while inch-based profiles are used primarily in older applications and in the USA. The tooth shape is differentiated based on the basic shape into traditional trapezoidal teeth, which are simple to manufacture but rather noisy in operation and are therefore primarily used for low to medium precision requirements (e.g. in conveyor technology), and into more modern round profiles for precise and low-noise applications (e.g. in CNC machines).
Number of teeth
The following rule applies here: A higher number of teeth provides a smoother operation and reduces wear. A smaller number of teeth allows for a more compact design, but increases the loads on the parts of the belt system.
Pulley material
The choice of pulley material also depends on the specific application. Aluminum components are lightweight and corrosion-resistant, but are not suited for high torque. Steel provides high strength but is heavier and more susceptible to corrosion. Plastic, in turn, can be a cost-effective and low-wear alternative, but is recommended only for low loads.
| Timing pulley form | Form A | Form B | Form D / W | Form E | Form F | Form K / C | |
|---|---|---|---|---|---|---|---|
| Straight | with flange | with flange | with taper bush (locking set) | Clamp | |||
| Sketch | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| Fixing | with set screw clamp in hub | with set screw clamp in flange | with set screw clamp in flange | with taper bush | with taper bush | with clamp ring Only for series S3M, S5M, S8M |
with set screw clamp in flange |
Shaft Diameter and Mounting
It is important that the toothed pulley and its mounting mechanism fit the shaft exactly. This is the only way to ensure safe and efficient power transmission. Depending on the application, there are several options for mounting: Clamping hubs are easy to install and disassemble, keyway connections provide positive-locking power transmission, and tapered clamping bushes are a flexible and safe solution, especially when pulleys are frequently changed.
| Type | H Bore |
P Round bore + thread |
N Bore with keyway and thread per new JIS |
C Bore with keyway and thread per old JIS |
V Stepped bore |
F Stepped bore (counterbores on hub side) |
Y Stepped bore on both sides |
HTCPA With clamp ring |
|---|---|---|---|---|---|---|---|---|
| Sketch | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| Features | No threaded holes or mounting screws. | For pulley form A, threads are offset by ~120° to avoid tooth tips. | Keyway details see p.1377. For bore Ø10 and key 4.0 mm (h 1.8 mm) select NK10. | Keyway details see p.1377. For bore Ø10 and key 4.0 mm (h 1.8 mm) select NK10. | No threaded holes or mounting screws. | Only for form B. No threaded holes or mounting screws. |
Only for form A. Bore Ø d is +0.1 / 0 No threaded holes or mounting screws. |
Tension roller types
Choosing the right tension rollers directly affects the service life of the drive. Fixed tension rollers are used to maintain a constant belt tension. They are usually used in applications where only minimal changes in the length of the toothed belt are expected. Spring-loaded tension rollers compensate for elongation and reduce vibration. Return pulleys are used to change the travel direction of the timing belt and optimize belt guide. They are commonly used in multi-axis drive systems.
| Idler and guide roller form | Toothed idler/guide roller with flanges |
Toothed idler/guide roller with flanges |
Toothed idler/guide roller with flanges |
|---|---|---|---|
| Sketch | ![]() |
![]() |
![]() |
| Supported series | MXL,XL,L,H,S2M, S3M,S5M,S8M,S14M, P2M,P3M,P5M,P8M,2GT, 3GT,5GT,8YU, T5,T10,AT5, AT10 |
L,H, S2M,S3M,S5M,S8M,S14M, P2M,P3M,P5M,P8M, 2GT,3GT,5GT,8YU, T5,T10,AT5, AT10 |
MXL,XL,L,H,S2M, S3M,S5M,S8M,S14M, P2M,P3M,P5M,P8M,2GT, 3GT,5GT,8YU, T5,T10,AT5, AT10 |
| Roller type | Idler | Idler with flanges | Idler | Idler with flanges | Plastic idler | Plastic idler with flanges |
|---|---|---|---|---|---|---|
| Use | Tensioning on belt back | Tensioning on belt back |
Tensioning on belt back | Tensioning on belt back | Tensioning on belt back | Tensioning on belt back |
| Sketch | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Pulley-to-Belt Relationship
A belt system typically consists of a drive pulley, idler pulley, belt and tension idlers. You can also find more information on our mechanical power transmission blog. The timing belt profile and the pulleys define synchronization and slip as well as the possible gear ratio - precise synchronization requires matching timing belts and timing toothed pulleys. To do this, a minimum number of teeth must always be engaged in order to transmit the force evenly and to prevent the belt from skipping. The correct belt tension is equally important, as too little tension will cause slippage, while too much tension will excessively load the bearings and belt.
Choosing the right shaft-hub connections is also a key factor in belt systems because they provide consistent torque transfer:
- Clamped connections rely on friction locking and allow flexible, damage-free assembly
- Keyway connections are suited for high torque
- Clamping kit connections allow play-free assembly, but require precise adjustment
- Tapered clamping bushes allow for quick assembly and disassembly
It is important to always follow the manufacturer’s instructions carefully to prevent damage and excessive wear.
Defects in toothed pulleys and tension idlers
Incorrect tensioning of the timing belt can have serious consequences. If it is too low, the belt can slip, which reduces the efficiency of the drive and puts excessive stress on the teeth. If it is too high, it puts stress on the bearings, causes increased wear on the belt and can lead to premature failure.
Typical defects and failure causes in belt systems include:
• Wear of the belt teeth
In this case, usually either insufficient tension is the cause, or the wrong pitch was selected. It is also possible that the belts have reached the end of their service life.
| Examples | Condition | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| • If the tooth fabric shows wear and rubber/wire core is visible. • If tooth surfaces/grooves show wear and rubber/wire core is visible. |
![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| • If rubber on the back shows hardening cracks | ![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| • If cracks reach rubber and are visible at tooth base | ![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| • Belt side surfaces are damaged by wear | ![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| • If a missing tooth is visible | ![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| • If early wear occurs on belt back | ![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| • If belt or wire core is broken | ![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
• Noise
If there is a whistling or squeaking noise, the belt tension should be checked first. A buzz or hum usually comes from resonant vibrations or pulley misalignment. Knocking or rattling noises indicate parts that do not fit accurately or a belt that is worn unevenly.
• Frayed belt edges
This usually indicates pulley misalignment.
• Cracks or breaks in the timing belt
Excessive mechanical stress or fatigue may cause timing belts to rupture or break. Regular maintenance is all the more important.
Replacing toothed pulleys and tension idlers
For a durable and functional belt system, it is important to check and replace the components regularly. The manufacturer's information must be followed here. During replacement, as with the initial installation, it is important to check new toothed pulleys and tension idlers for dimensional accuracy. In addition, the belt tension released before replacement must then be adjusted correctly.
Application examples
Belt systems are used in many applications and technical systems. Two typical applications are represented by the two applications listed here:
• Lifting device with eccentric shaft
A classic application of timing belt drives, where a rotating eccentric shaft produces a linear stroke motion.
Crucial here is the use of heavy-duty synchronous pulleys with reinforced belts and high-quality tension idlers to compensate for length tolerances, as well as precise tension adjustment.
• Long stroke table with belt drive
Timing belt drives are also used to enable precise and fast linear movements over long distances, such as long-stroke tables in assembly and packaging lines.
Compared to ball screw drives, a belt system provides high accuracy and high speeds with low maintenance.