Types of proximity switches in mechanical engineering quality assurance (high-precision switches)

High-precision switches are used in mechanical engineering when the task at hand is determining exact positions, checking manufacturing tolerances, or for process monitoring. Depending on the application, there are different types of switches that this article presents in detail.

What are high-precision switches?

High-precision switches are specially designed switching elements for the highest accuracy and repeatability. They are used in measuring systems, calibration devices and test stands where small deviations must be detected and controlled, such as in semiconductor manufacturing or in precision measuring systems. You can learn more about typical test methods here. High-precision switches are characterized by their low actuation travel, low switching force and high mechanical stability. There are different switch types for different applications, each with their advantages and disadvantages.

Mechanical precision switches

Mechanical switches operate by direct contact with a workpiece or machine component. Mechanical switches include:

Contact Switches

Contact switches are among the classic mechanical switching elements and operate according to the principle of direct actuation. Once a defined switching point is reached, electrical contacts close or open, generating an electrical signal. They are characterized by clear, binary feedback and a defined switching travel. In high precision applications, they are available in a ground version with minimal play. Contact switches are robust but subject to some wear and tear during frequent use. They are mainly used in clearly defined end positions or as reference point sensors.

Example: MSTW contact switch with stopper - cylindrical
Example: MSTW contact switch with stopper - cylindrical

Push-button switches and positioning switches

Push-button switches are designed for point contact with moving components. They provide an exact feedback signal with minimal displacement of the test specimen. Typical representatives of this group are plunger switches, which are actuated by a mechanically guided actuating rod. Positioning switches are a special subtype of the push-button switches that offers high repeatability. They are preferably used in automated manufacturing lines to precisely position workpieces. Further methods for determining position can be found here.

Ball plunger switches and spring plungers

Ball plunger switches use a mechanically pre-loaded ball or conical plunger to detect end positions or reference points. Their basic design is similar to that of the spring plungers. Their defined geometry produces highly accurate, repeatable feedback on contact. The pre-loaded bearing is usually achieved with a spring and ensures a constant return force. It also compensates for small manufacturing tolerances.

Spring plungers perform similar tasks, but are not primarily designed as electrical switches and are often used for mechanical locking, positioning, or tactile scanning. Both variants are available in different tip shapes for specific measurement tasks:

• Ball
• Cone
• Flat plungers

Plunger switch
Plunger switch

Contactless switches

Contactless switches operate without wear and react to metallic or non-metallic objects. They are particularly suited for applications with high switching frequencies or in dirty, damp, or vibrating environments. Key types include inductive, capacitive, optical, and magnetic switches. For an overview of the selection criteria and applications, see the article Sensors - selection and importance for automation technology. Proximity switches and position sensors are presented below:

Proximity Switches

Proximity switches are contactless switching elements that respond to an object’s approach within a defined sensing range. Depending on the technology, they detect metallic or non-metallic materials without mechanical contact. In mechanical engineering, inductive proximity switches are most common because they are robust against dirt, vibration, oil, and moisture and have a long service life, regardless of external influences. They are used, for example, in end position control, tool monitoring, or presence detection of components. To learn more about proximity switches, check out our separate blog post on this topic.

Positioning sensors

Positioning sensors are used for precise, continuous detection of position information in linear or rotary systems. Unlike simple proximity switches, they do not provide binary information, but analog or digital position feedback. High-precision variants achieve resolutions in the micrometer range. They are used to accurately detect workpiece positions without physical contact, such as when dirt is involved. Positioning sensors are maintenance-free thanks to their contactless operation. In-depth quality control information can be found here.

Importance of the contact angle in mechanical switches

For mechanical switches, the contact angle plays a critical role in regards to precision and service life. The angle at which a movable contact surface meets a fixed contact surface affects switching accuracy, wear, and power transmission. A steep contact angle (greater than 60°) results in a clear switching characteristic, but increases material stress. Flat angles (less than 30°) reduce mechanical wear but can increase the so-called contact bounce and negatively affect repeatability. Depending on the application, the geometry of the switching surface should be adapted to the requirements of the manufacturing environment to ensure long-term reliable operation.

Integrated sensing elements and initiator mounts

Modern control systems use sensing elements with initiator mounts for direct signal detection and processing. These sensors are essential when exact and fast response times are required. They are often installed as standard mounting elements in profile rails, workpiece fixtures or measuring mandrels. Their design allows for flexible integration into various machines and processes. For example, they are used in automated test stations, but also in adaptive production cells with decentralized sensors.