Configure
  • Internal Diameter(mm)
  • Outer Diameter(mm)
  • Width(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Needle roller bearings NA69, dimension series 49, to DIN 617 / ISO 1206

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Internal Diameter

(mm)

Outer Diameter

(mm)

Width

(mm)

Allowable Rotational Speed

(1/min)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Minimum order quantity
22
39
30
15300
42000
55000
1 pieces
28
45
30
13600
45500
63000
1 pieces
12
24
22
23200
18100
21600
1 pieces
15
28
23
21100
19500
25500
1 pieces
17
30
23
20000
21100
29000
1 pieces
20
37
30
16900
40500
51000
1 pieces
25
42
30
14400
44000
59000
1 pieces
30
47
30
12600
49000
71000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
41.29 €
( 49.14 € )
3 working days
49.65 €
( 59.08 € )
3 working days
22.00 €
( 26.18 € )
3 working days
23.95 €
( 28.50 € )
3 working days
25.74 €
( 30.63 € )
3 working days
50.85 €
( 60.51 € )
5 working days
55.75 €
( 66.34 € )
5 working days
51.77 €
( 61.61 € )
3 working days