Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Width with mounting components B1(mm)
  • RoHS Certificate
  • REACH Certificate
  • Customs tariff — weight(kg)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days

Radial insert ball bearings / single row / outer ring spherical / 2RSR / adapter sleeve / GSHxx2RSR-B / INA

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Basic Load Rating Static Rating

(N)

Width with mounting components B1

(mm)

RoHS Certificate

REACH Certificate

Customs tariff — weight

(kg)

Minimum order quantity

-

20
47
15
12700
17900
6600
28
-
-
-
1 pieces
20
47
15
12700
17900
6600
28
Available
Available
0.15
1 pieces

-

25
52
15
13600
16000
7800
28
-
-
-
1 pieces
25
52
15
13600
16000
7800
28
Available
Available
0.16
1 pieces

-

30
62
18
18900
13300
11300
32
-
-
-
1 pieces
30
62
18
18900
13300
11300
32
Available
Available
0.28
1 pieces

-

35
72
19
24900
11400
15300
34
-
-
-
1 pieces
35
72
19
24900
11400
15300
34
Available
Available
0.4
1 pieces

-

40
80
22
29500
10200
19800
38
-
-
-
1 pieces
40
80
22
29500
10200
19800
38
Available
Available
0.52
1 pieces

-

50
90
22
35000
8800
23100
40
-
-
-
1 pieces
50
90
22
35000
8800
23100
40
Available
Available
0.71
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
33.80 €
( 40.22 € )
4 working days
44.88 €
( 53.41 € )
4 working days
36.05 €
( 42.90 € )
4 working days
37.80 €
( 44.98 € )
3 working days
42.67 €
( 50.78 € )
4 working days
41.57 €
( 49.47 € )
3 working days
52.43 €
( 62.39 € )
4 working days
50.72 €
( 60.36 € )
3 working days
58.28 €
( 69.35 € )
4 working days
68.10 €
( 81.04 € )
4 working days
96.98 €
( 115.41 € )
4 working days
150.10 €
( 178.62 € )
4 working days