Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B719xx-C / FAG

Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B719xx-C / FAG
  • Volume Discount
[Specifications]
・Inner Diameter d(φ): 10-240
・Outer Diameter D(φ): 22-320
・Width B (or T)(mm): 6-38

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B71900-C-T-P4S-DUL
B71900-C-T-P4S-UL
B71900-C-T-P4S-UM
B71901-C-T-P4S-DUL
B71901-C-T-P4S-UL
B71901-C-T-P4S-UM
B71902-C-T-P4S-DUL
B71902-C-T-P4S-UL
B71902-C-T-P4S-UM
B71903-C-T-P4S-DUL
B71903-C-T-P4S-TBTL
B71903-C-T-P4S-UL
B71903-C-T-P4S-UM
B71904-C-T-P4S-DBM
B71904-C-T-P4S-DUL
B71904-C-T-P4S-UL
B71904-C-T-P4S-UM
B71905-C-T-P4S-DBM
B71905-C-T-P4S-DUL
B71905-C-T-P4S-DUM
B71905-C-T-P4S-UL
B71905-C-T-P4S-UM
B71906-C-T-P4S-DBM
B71906-C-T-P4S-DUL
B71906-C-T-P4S-DUM
B71906-C-T-P4S-K5-QBCL
B71906-C-T-P4S-QBCM
B71906-C-T-P4S-UL
B71906-C-T-P4S-UM
B71907-C-T-P4S-DBM
B71907-C-T-P4S-DUL
B71907-C-T-P4S-DUM
B71907-C-T-P4S-QUL
B71907-C-T-P4S-TBTL
B71907-C-T-P4S-TUM
B71907-C-T-P4S-UL
B71907-C-T-P4S-UM
B71908-C-T-P4S-DBL
B71908-C-T-P4S-DBM
B71908-C-T-P4S-DUL
B71908-C-T-P4S-K5-UL
B71908-C-T-P4S-QBCM
B71908-C-T-P4S-TUL
B71908-C-T-P4S-UL
B71908-C-T-P4S-UM
B71909-C-T-P4S-DBL
B71909-C-T-P4S-DUL
B71909-C-T-P4S-K5-UL
B71909-C-T-P4S-UL
B71909-C-T-P4S-UM
B71910-C-T-P4S-DUH
B71910-C-T-P4S-DUL
B71910-C-T-P4S-K5-UL
B71910-C-T-P4S-K5-UM
B71910-C-T-P4S-UL
B71910-C-T-P4S-UM
B71911-C-T-P4S-DUL
B71911-C-T-P4S-K5-UL
B71911-C-T-P4S-TBTL
B71911-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Ring Shape Shield material and shape Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Load Direction Basic Load Rating Static Rating
(N)
Cage material
-

237.37 €

1 Available 5 Days BallOpen Type1022123000---

113.15 €

1 Available 5 Days BallOpen Type102263000Radial1070Laminated fabric cage
-

116.57 €

1 Available 5 Days BallOpen Type102263000---
-

248.51 €

1 Available 5 Days BallOpen Type1224123400---

87.65 €

1 Available 3 Days BallOpen Type122463400Radial1310Laminated fabric cage
-

122.20 €

1 Available 5 Days BallOpen Type122463400---
-

263.20 €

1 Available 5 Days BallOpen Type1528145100---

125.13 €

1 Available 5 Days BallOpen Type152875100Radial2030Laminated fabric cage
-

128.65 €

1 Available 5 Days BallOpen Type152875100---
-

274.37 €

1 Available 5 Days BallOpen Type1730145300---
-

-

1 4 Days BallOpen Type1730215300---

97.22 €

1 Available 3 Days BallOpen Type173075300Radial2230Laminated fabric cage
-

134.55 €

1 Available 5 Days BallOpen Type173075300---
-

-

1 4 Days BallOpen Type2037187400---
-

280.25 €

1 Available 5 Days BallOpen Type2037187400---

98.97 €

1 Available 3 Days BallOpen Type203797400Radial3200Laminated fabric cage
-

102.02 €

1 Available 3 Days BallOpen Type203797400---
-

-

1 4 Days BallOpen Type2542188000---
-

294.35 €

1 Available 5 Days BallOpen Type2542188000---
-

-

1 4 Days ---------

139.83 €

1 Available 5 Days BallOpen Type254298000Radial3800Laminated fabric cage
-

143.94 €

1 Available 5 Days BallOpen Type254298000---
-

-

1 4 Days BallOpen Type304718----
-

307.85 €

1 Available 5 Days BallOpen Type3047188500---
-

-

1 4 Days BallOpen Type304718----
-

-

1 4 Days ---------
-

635.69 €

1 Available 5 Days BallOpen Type304736----

108.57 €

1 Available 3 Days BallOpen Type304798500Radial4350Laminated fabric cage
-

151.59 €

1 Available 5 Days BallOpen Type304798500---
-

-

1 4 Days BallOpen Type355520----
-

334.28 €

1 Available 5 Days BallOpen Type355520----
-

344.28 €

1 Available 5 Days BallOpen Type355520----
-

-

1 4 Days BallOpen Type355540----
-

-

1 4 Days BallOpen Type355530----
-

-

1 4 Days BallOpen Type355530----

118.15 €

1 Available 3 Days BallOpen Type35551012100Radial6800Laminated fabric cage
-

163.92 €

1 Available 5 Days BallOpen Type355510----
-

395.97 €

1 Available 5 Days BallOpen Type406224----
-

-

1 4 Days BallOpen Type406224----
-

395.97 €

1 Available 5 Days BallOpen Type40622418000---
-

167.85 €

1 Available 3 Days BallOpen Type406212----
-

-

1 4 Days BallOpen Type406248----
-

-

1 4 Days BallOpen Type406236----

140.38 €

1 Available 3 Days BallOpen Type40621218000Radial9900Laminated fabric cage
-

194.46 €

1 Available 5 Days BallOpen Type40621218000---
-

424.18 €

1 Available 5 Days BallOpen Type456824----
-

424.18 €

1 Available 5 Days BallOpen Type456824----
-

242.05 €

1 Available 5 Days BallOpen Type456812----

202.10 €

1 Available 5 Days BallOpen Type45681219100Radial11200Laminated fabric cage
-

207.97 €

1 Available 5 Days BallOpen Type456812----
-

-

1 4 Days BallOpen Type507224----
-

344.86 €

1 Available 3 Days BallOpen Type50722419600---
-

264.96 €

1 Available 5 Days BallOpen Type507212----
-

-

1 4 Days BallOpen Type507212----

164.35 €

1 Available 3 Days BallOpen Type50721219600Radial11900Laminated fabric cage
-

227.95 €

1 Available 5 Days ---------
-

384.11 €

1 Available 3 Days BallOpen Type55802623500---
-

295.52 €

1 Available 5 Days BallOpen Type558013----
-

-

1 4 Days BallOpen Type558039----

212.38 €

1 17 Days BallOpen Type55801323500Radial14400Laminated fabric cage

Loading...

Basic information

Number of Bearing Ring Rows Single Row

Tech Support