Configure
  • Diameter of Inscribed Circle dr(mm)
  • Overall Length L(mm)
  • Outer Diameter D(mm)
  • load capacity dyn. C max(N)
  • load capacity stat. C0 max(N)
  • B2(mm)
  • N1(mm)
  • N4(mm)
  • Angle of sector opening A10(mm)
  • Angle of sector opening α(°)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Linear ball bearings / KSO..-PP / open design / lip seals on both sides

Linear ball bearings / KSO..-PP / open design / lip seals on both sides

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Diameter of Inscribed Circle dr

(mm)

Overall Length L

(mm)

Outer Diameter D

(mm)

load capacity dyn. C max

(N)

load capacity stat. C0 max

(N)

B2

(mm)

N1

(mm)

N4

(mm)

Angle of sector opening A10

(mm)

Angle of sector opening α

(°)

Mass

(g)

Minimum order quantity
12
32
22
900
1100
7.6
3
3
-
78
15
1 pieces
16
36
26
1430
1550
10.1
3
3
-
78
21
1 pieces
20
45
32
2200
2310
10
3
3
-
60
40
1 pieces
25
58
40
3950
4300
12.5
3.5
3
1.5
60
80
1 pieces
40
80
62
10200
9600
18.2
3.5
3
1.5
54
268
1 pieces
50
100
75
15100
13900
22.7
4.5
5
2.5
54
467
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
39.23 €
( 46.68 € )
4 working days
47.45 €
( 56.47 € )
4 working days
54.03 €
( 64.30 € )
4 working days
68.02 €
( 80.94 € )
4 working days
105.57 €
( 125.63 € )
4 working days
160.73 €
( 191.27 € )
4 working days

More Information

Basic information

[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100
・Outer Diameter D(mm): 22~75

Linear ball bearings KSO..-PP, heavy load range, lip seals on both sides