Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-801 |
280-802 |
280-803 |
280-804 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (width) (mm) | Total number of pins | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
207.68 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5 | 2 | 2.3 | ||
147.05 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 10 | 2 | - | ||
163.96 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | Grey | 10 | 2 | 3.919 | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | - | 10 | 4 | - |
Loading...
Conforming series | 280 | Nominal current(A) | 6 | Series (Wago serial terminal accessories) | 280 |
---|---|---|---|---|---|
Accessory type | Plug (empty) | Industrial goods | Yes |