Round Plug (Part number list: 2 page)

Part number

Still undefined. <0>104 part numbers. Select from the part number list or select the specifications and confirm the part number.</0>
Quantity:

Configure: 18 No item specifications selected

  • Expected shipping days

    • All
    • Within 9 working days
    • Within 23 working days
    • Within 30 working days
    • Within 37 working days
    • Within 51 working days
    • Within 58 working days
    • Within 79 working days
    • Within 92 working days

Part number list

Number of items
Related

Material housing

Mounting method

Core cross section

(mm²)

Core insulation material

Rated voltage

(V)

Cable length

(mm)

Number of poles

Coating housing

With shield connection

Type of plug-in contact, inner side

Type of plug-in contact, outer side

With PE-connection

Pollution degree

Degree of protection (IP), mounted

Rated current In

(A)

Number of control contacts

Screw-in thread

With thread

Minimum order quantity

-

Brass
Back wall mounting
-
-
60
200
4
Nickel-plated
false
Male (plug)
Male (plug)
false
-
IP67
12
-
M12
-
1 pieces

-

Zinc
Back wall mounting
-
-
630
200
4
-
false
Female (bus)
Female (bus)
false
-
IP67
12
-
M12
-
1 pieces

-

Brass
Back wall mounting
-
-
630
200
4
Nickel-plated
false
Male (plug)
Male (plug)
false
-
IP67
12
-
M12
-
1 pieces

-

Zinc
-
-
-
60
-
4
-
false
Female (bus)
Female (bus)
false
-
IP67
12
-
M12
-
1 pieces
Zinc
Front mounting
0.34
Polyvinyl chloride (PVC)
60
500
5
-
-
Female (bus)
Female (bus)
false
-
IP67
-
-
M12
-
1 pieces
Brass
Front mounting
0.34
Polyvinyl chloride (PVC)
60
500
5
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
-
-
M12
-
1 pieces
Zinc
Front mounting
0.34
Polyvinyl chloride (PVC)
60
500
5
-
-
Female (bus)
Female (bus)
false
-
IP67
4
-
M12
-
1 pieces
Zinc
Front mounting
0.34
Polyvinyl chloride (PVC)
60
500
5
-
-
Female (bus)
Female (bus)
false
-
IP67
4
-
M12
-
1 pieces
Brass
Front mounting
0.34
Polyvinyl chloride (PVC)
60
500
5
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
-
-
M12
-
1 pieces
Brass
-
0.25
Polyvinyl chloride (PVC)
60
500
3
Nickel-plated
-
Female (bus)
Female (bus)
-
-
IP67
4
-
M8
-
1 pieces
Brass
-
0.25
Polyvinyl chloride (PVC)
30
500
4
Nickel-plated
-
Female (bus)
Female (bus)
-
-
IP67
4
-
M8
-
1 pieces
Brass
Front mounting
0.34
Polyvinyl chloride (PVC)
250
500
4
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
4
-
M12
-
1 pieces
Brass
Front mounting
0.25
Polyurethane (PUR)
30
500
8
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
2
-
M12
-
1 pieces
Zinc
Front mounting
0.34
Polyvinyl chloride (PVC)
250
500
4
-
-
Female (bus)
Female (bus)
false
-
IP67
4
-
M12
-
1 pieces
Zinc
Front mounting
0.25
Polyurethane (PUR)
30
500
8
-
-
Female (bus)
Female (bus)
false
-
IP67
2
-
M12
-
1 pieces
Brass
Front mounting
0.34
Polyvinyl chloride (PVC)
250
500
4
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
4
-
M12
-
1 pieces
Brass
Front mounting
0.34
Polyvinyl chloride (PVC)
60
500
5
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
4
-
M12
-
1 pieces
Brass
Front mounting
0.25
Polyvinyl chloride (PVC)
30
500
8
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
2
-
M12
-
1 pieces
Zinc
Front mounting
0.34
Polyvinyl chloride (PVC)
250
500
4
-
-
Female (bus)
Female (bus)
false
-
IP67
4
-
M12
-
1 pieces
Zinc
Front mounting
0.25
Polyvinyl chloride (PVC)
30
500
8
-
-
Female (bus)
Female (bus)
false
-
IP67
2
-
M12
-
1 pieces
Brass
Front mounting
0.34
Polyvinyl chloride (PVC)
250
500
4
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
-
-
M12
-
1 pieces
Brass
Front mounting
0.34
Polyvinyl chloride (PVC)
60
500
5
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
4
-
M12
-
1 pieces
Brass
Front mounting
0.25
Polyvinyl chloride (PVC)
30
500
8
Nickel-plated
-
Male (plug)
Male (plug)
false
-
IP67
2
-
M12
-
1 pieces
Zinc
Front mounting
0.34
Polyvinyl chloride (PVC)
250
500
4
-
-
Female (bus)
Female (bus)
false
-
IP67
-
-
M12
-
1 pieces
Zinc
Front mounting
0.25
Polyvinyl chloride (PVC)
30
500
8
-
-
Female (bus)
Female (bus)
false
-
IP67
2
-
M12
-
1 pieces
Brass
-
0.25
Polyvinyl chloride (PVC)
60
500
3
Nickel-plated
-
Male (plug)
Male (plug)
-
-
IP67
4
-
M8
-
1 pieces
Brass
-
0.25
Polyvinyl chloride (PVC)
30
500
4
Nickel-plated
-
Male (plug)
Male (plug)
-
-
IP67
4
-
M8
-
1 pieces
Brass
-
0.14
Polyvinyl chloride (PVC)
60
200
4
Nickel-plated
-
Male (plug)
Male (plug)
-
-
IP67
1
-
Other
-
1 pieces
Brass
-
0.14
Polyvinyl chloride (PVC)
60
200
4
Nickel-plated
-
Female (bus)
Female (bus)
-
-
IP67
1
-
Other
-
1 pieces
Brass
-
0.14
Polyvinyl chloride (PVC)
60
200
3
Nickel-plated
-
Male (plug)
Male (plug)
-
-
IP67
1
-
Other
-
1 pieces
Brass
-
0.14
Polyvinyl chloride (PVC)
60
200
3
Nickel-plated
-
Female (bus)
Female (bus)
-
-
IP67
1
-
Other
-
1 pieces
Zinc
Front mounting
0.34
Polyvinyl chloride (PVC)
60
1000
5
-
-
Female (bus)
Female (bus)
false
-
IP67
-
-
M12
-
1 pieces
Brass
-
-
-
-
2500
4
Nickel-plated
-
Female (bus)
Female (bus)
-
-
IP67
-
-
M8
-
1 pieces
Zinc
Front mounting
-
-
-
300
4
-
-
Female (bus)
Female (bus)
false
-
IP67
-
-
M12
-
1 pieces
Brass
-
-
-
-
1500
3
Nickel-plated
-
Female (bus)
Female (bus)
-
-
IP67
-
-
M8
-
1 pieces
Brass
Front mounting
-
-
60
-
5
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
5
M16
true
10 pieces
Brass
Front mounting
-
-
250
-
4
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
4
M16
true
10 pieces
Brass
Back wall mounting
-
-
60
-
5
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
5
-
true
10 pieces
Brass
Back wall mounting
-
-
60
-
5
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
5
M16
true
10 pieces
Brass
Front mounting
-
-
60
-
5
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
5
-
true
10 pieces
Brass
Front mounting
-
-
250
-
4
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
4
-
true
10 pieces
Brass
Front mounting
-
-
250
-
4
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
4
-
true
10 pieces
Brass
Front mounting
-
-
60
-
5
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
5
-
true
10 pieces
Brass
Front mounting
-
-
60
-
5
Nickel-plated
false
-
Male (plug)
-
3
IP67
4
5
-
true
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
19.85 €
( 23.62 € )
51 working days
23.55 €
( 28.02 € )
51 working days
23.55 €
( 28.02 € )
92 working days
19.85 €
( 23.62 € )
92 working days
14.02 €
( 16.68 € )
51 working days
14.97 €
( 17.81 € )
37 working days
13.74 €
( 16.35 € )
37 working days
21.08 €
( 25.09 € )
23 working days
14.69 €
( 17.48 € )
37 working days
14.12 €
( 16.80 € )
92 working days
14.69 €
( 17.48 € )
23 working days
13.65 €
( 16.24 € )
9 working days
18.98 €
( 22.59 € )
37 working days
15.92 €
( 18.94 € )
37 working days
22.32 €
( 26.56 € )
37 working days
15.55 €
( 18.50 € )
23 working days
19.94 €
( 23.73 € )
37 working days
23.28 €
( 27.70 € )
37 working days
13.26 €
( 15.78 € )
23 working days
22.89 €
( 27.24 € )
37 working days
13.92 €
( 16.56 € )
37 working days
16.78 €
( 19.97 € )
9 working days
20.60 €
( 24.51 € )
37 working days
13.26 €
( 15.78 € )
37 working days
19.74 €
( 23.49 € )
37 working days
14.12 €
( 16.80 € )
37 working days
14.02 €
( 16.68 € )
37 working days
13.92 €
( 16.56 € )
23 working days
14.40 €
( 17.14 € )
23 working days
13.26 €
( 15.78 € )
23 working days
13.74 €
( 16.35 € )
23 working days
17.94 €
( 21.35 € )
37 working days
20.78 €
( 24.73 € )
37 working days
20.51 €
( 24.41 € )
23 working days
16.40 €
( 19.52 € )
37 working days
13.17 €
( 15.67 € )
30 working days
11.74 €
( 13.97 € )
30 working days
13.26 €
( 15.78 € )
30 working days
13.26 €
( 15.78 € )
79 working days
18.89 €
( 22.48 € )
30 working days
18.12 €
( 21.56 € )
30 working days
29.00 €
( 34.51 € )
30 working days
30.34 €
( 36.10 € )
92 working days
29.00 €
( 34.51 € )
92 working days