SOLUTION FOR CARTON WAREHOUSE
- Misumi Part
- Machined Part (predominantly of MISUMI raw material)
- Workpiece
Adjustable carton feeding module that can be integrated into any packaging machine. This module has an adjustable in width and pneumatically pushes the cartons or the punches placed above it to feed the packaging machines further down the production line. The product to be fed is placed on two belts that are operated at the time of feeding. It is equipped with two pneumatic cylinders, which are also responsible for the uniformity of the pressure on the first component being collected.
Introducting our partner Phizero
Phizero srl is a company that studies, designs and implements solutions for industrial automation in the food, medical and packaging sectors. It periodically studies the problems caused by sophisticated equipment (strain analysis, dynamic analysis, dimensional control, finite element analysis, survey of production characteristics, etc.). It designs possible solutions by choosing the best option through the application of the Morphological Matrix and Evaluation of functions and developing it by using its own Lean Design methods. It implements and gives concrete form to the identified solution to the point of achieving the turnkey installation of tailor-made production systems that are studied and designed to meet specific customer needs.
Our Service
- Thermo-Fluid Dynamics Analysis
- Mechanical Design
- Axes Dimensioning
- Rendering Video
- SW Automation Design
- Analysis FEM
- Electromagnetic Analysis
- Retrofitting
- Experimental Measures
- Mechanical Cams Design
- Calculation Routes CAM