SOLUTION FOR WELDING / SOLDERING JIG
- Misumi Part
- Machined Part (predominantly of MISUMI raw material)
- Workpiece
This application combines the transport & welding application. Two single components (housing and cover) are transported to the welding area by two conveyor belts in a rectangular configuration. The housing is lifted and transported to the welding position by a simple gripper mechanism. A pneumatic gripper places the cover onto the housing. After DMC reading the welding head incl. the cover is driven onto the welding position. The welding nest rotates during welding. Welding residue is blown off by a nozzle and vacuumed up. The cover is released and the welded part is placed back onto the conveyor belt.
Introducting our partner IBK-Herzog:
As a close partner, our engineering office has been a permanent address among our customers since 1988 ...
- for Development
- for Construction
- for Project planning
- in the fields of Equipment
- in the fields of Automation technology
- in the fields of Special machinery
Product development in a single tool: We use Autodesk Inventor, PTC Creo and Siemens NX.88 ...