SOLUTION FOR WORKPIECE CARRIER TS2
- MISUMI Top Page
- Industries Served
- Products by Application
- Application for powertrain manufacturing
- IBK-Herzog Workpiece Carrier TS2
The workpiece carrier is compatible with Bosch Rexroth TS2. This special workpiece carrier is used for pre-assembly of a housing cover. This workpiece carrier is designed to be used in several process steps. An exchangeable nest for different types of covers is mounted to the frame and is secured in place using locating pin. The position of the workpiece-nest is elevated slightly to ensure better accessibility of the workpiece. The workpiece-nest allows two different processing angles, i.e. it can be rotated and then secured by an index plunger. The housing cover is clamped manually by two horizontal clamps. Then, a cap, which is carried on a dedicated vertical stand, is mounted onto the tilted surface. The entire workpiece carrier also has two laterally accessible index bushes, which can be accessed while processing of the workpiece carrier to ensure correct positioning.
As a close partner, our engineering office has been a permanent address among our customers since 1988 ...
Product development in a single tool: We use Autodesk Inventor, PTC Creo and Siemens NX.88 ...