Ball Bearings
Ball bearings belonging to the roller bearing family are often used in the packaging industry, where high loads occur at low speeds.
As packaging processes are mostly fully automated and often take place under extreme operating conditions, components in this industry require a high level of safety and reliability.
Ball bearings are high-quality components designed for continuous performance that require little maintenance and are very easily replaceable due to their standardisation.
Various versions & configuration options in our online shop:
MISUMI offers a wide range of configurable ball bearings in various versions.
In addition to a wide range of products from our own brand, we also offer axial and radial deep groove ball bearings (DIN 625) and angular ball bearings (DIN 628) in single-row and double-row versions, as well as spindle bearings, spherical bearings (DIN 630) and four-point bearings from our partner brand FAG.
FAG ball bearings at a glance:
- Outer diameter: 10 - 400 mm
- Inner diameter: 3 - 320 mm
- Width: 4 - 112 mm
- Designs: Axial deep groove ball bearing, radial deep groove ball bearing, axial angular contact ball bearing, radial angular contact ball bearing, radial spindle bearing, self aligning ball bearing, four-point contact bearing
- DIN / ISO standards: DIN 625-1, DIN 625-3, DIN 628-1, DIN 628-3, DIN 628-4, DIN 630, DIN 711, ISO 104
-
Deep groove ball bearings 62..-2Z, main dimensions to DIN625-1, gap seals on both sides -
Angular contact ball bearings 32..-BD-2HRS, main dimensions to DIN628-3, double row, lip seals on both sides, contact angle α = 30° -
Angular contact ball bearings 72..-B, main dimensions to DIN 628-1, contact angle α = 40°
Also check out our other rotary motion components. Thanks to our g6 fit, our rotary shafts and ball bearings are particularly easy to install and do not need to be pressed in.
This could also be of interest to you:
In addition to a wide range of ball bearing designs, the MISUMI One-Stop Shop also offers various mounting (e.g. outer ring with flange) and sealing concepts (e.g. various cover disk designs). In addition to conventional bearing materials such as steel and stainless steel, MISUMI also offers ball bearings made of high-performance plastic. This material group is particularly chemically resistant and is therefore suitable for aggressive environmental conditions.
Example application glass circuit board conveyor
In this example application, the glass circuit board conveyor is driven by an electric motor, which rotates rotational shafts via a belt drive. The bearing of the rotary shafts is realised via grooved ball bearings, which are fastened in the machine frame by means of an outer ring with flange and circlip. This type of mounting makes it very easy to replace the ball bearings, which are normally pressed in the frame.
Throughout production, different types of switches such as selector, cam switch, on/off switch or circuit breaker are required. Eaton Electric has a wide and powerful range of industrial switches and controls.
EATON has a wide and modular range of cam switches and switch-disconnectors. There are application aids for all switches directly on the EATON website. All standards, data sheets and configuration aids can be found in the Industrial Control, Drives, Automation & Sensors section.