Indexing plungers
Configuration options
- Head shape: Standard knob, lever, without knob, special knobs
- Locking/actuation method: Latching, non-latching
- Base material: Steel, stainless steel, etc.
- Fastening method: Screwed in, press fitting, flange
- Basic sizes: Mounting sizes (external thread or through hole), diameter of pin
Make-to-order (MTO) products
In addition to its own indexing plungers and index bolts, MISUMI also offers complementary MTO products from the following areas:
Indexing plunger in combination with fulcrum pins
To prevent unintentional loosening of the locking position of an application, indexing plungers with fulcrum pins are used. Fulcrum pins also allow moving parts to be mounted. The head of a fulcrum pin forms a stop that secures the moving part, but still allows it to move freely. Fulcrum pins are therefore often used in conjunction with moving parts such as articulated arms, articulated heads and hinge bearings, swivel washers, hinge bolts, hinge blocks and hinge plates. MISUMI offers fulcrum pins in addition to the classic flat-head screws with slot and attachment (DIN 923) for many individual applications. MISUMI also offers fulcrum pins in various stainless steels as well as hardened or bronzed steel to suit the requirements on the market. You can also choose between 2 tolerance fields for the specific accuracy (-0.01/-0.05, g6).
Configure fulcrum pins according to your individual needs.
Example application IBK-Herzog workpiece carrier TS2
The workpiece carrier of our partner IBK-Herzog is compatible with Bosch Rexroth TS2. This special workpiece carrier is used for a housing cover pre-assembly. This workpiece carrier is designed to run through various process steps of a housing cover. An indexing plunger secures a change nest for different lid types, which is located on a pillar frame.
- Misumi Part
- Machined Part (predominantly of MISUMI raw material)
- Workpiece
You will find a detailed description and a parts list for download on the page of the example application.
Sensor cables from Weidmüller
|
Weidmüller has an extensive range of IP-protected connectors and cables for the sensor actuator interface in sizes M5, M8, M12, M16, M23 and 7/8", which ensures reliable wiring of a system. Weidmüller always focuses on efficient and cost-effective assembly and installation concepts during development. Weidmüller therefore offers technologically sophisticated products that set standards in terms of functionality and quality.
In the automotive industry, it is particularly important that sensors are reliably and robustly wired in production to ensure that processes function as smoothly as possible. Weidmüller offers the quality and product selection that guarantees this. |