Profile rail guides (linear guides)

In the MISUMI one-stop shop

Profile rail guides (linear guides)

Profile rail guides belong to the roll-guided linear guides in machine construction. They are produced with different pre-tensions and accuracies and are suitable for applications with significant guide and positioning requirements with their high rigidity and bearing capacity. Profile rail guides are very low-maintenance due to the largely integrated lubricant reservoirs.

The MISUMI Online Shop offers you the following configuration options for profile rail guides:
  • Choice of guide rail width: 2 - 144 mm
  • Customised mounting height: 3,2 - 144 mm
  • Variable number of guide carriages: 1 - 9 units
  • Adjustable guide rail length: 25 - 2000 mm
  • Miniature Linear Guides/Long Blocks/Light Preload
    Miniature Linear Guides/Long Blocks/Light Preload
  • Miniature Linear Guides/Wide Rails/Long Wide Block
    Miniature Linear Guides/Wide Rails/Long Wide Block
  • Miniature Linear Guides/Wide Rails/Wide Block
    Miniature Linear Guides/Wide Rails/Wide Block
  • Miniature Linear Guides/Wide Rails/Standard Blocks/Light Preload
    Miniature Linear Guides/Wide Rails/Standard Blocks/Light Preload
  • Linear Guide Blocks/Ultra Heavy Load/Stainless Steel/With Resin Retainer
    Linear Guide Blocks/Ultra Heavy Load/Stainless Steel/With Resin Retainer
  • Miniature Linear Guides/Standard Blocks, Light Preload/ Slight Clearance
    Miniature Linear Guides/Standard Blocks, Light Preload/ Slight Clearance

Measuring devices for the body-in-white production

Analyses of the dimensional tolerance are required in car body construction to assess the development of quality in the individual process steps and to recognise deviations at an early stage. This is done by using measuring devices. They can be used to check dimensions and tolerance deviations of individual parts, assemblies or attachments in their subsequent installation position. Measuring devices are therefore of major importance in car body construction.

Profile rail guides in measuring devices

Profile rail guides are especially well suited to these measuring devices due to their significant guide and positioning properties. They enable, for example, the lateral calibration of contours, the testing of linear holes and much more. How linear guides are used in practice is evident in the following application example of the C-Con measuring device. MISUMI miniature profile rail guides with standard carriages were used here slightly prestressed.

C-Con measuring device sample application

Customer Story

How MISUMI can help your company to meet your requirements quickly and precisely can be seen in the example of our customer DesignPro Automation. The company started with the development of devices and applications for the automotive industry in its infancy and now also produces large, fully-automated assembly lines from start to finish.

LAPP control/instrument cables

In order to ensure a smooth operation, flexible and robust control and power cables are of fundamental importance in system construction. They are used to connect sensors to a control and monitoring unit. A flexible sensor is generally connected to the application via a drag chain or control and sensor cables are attached to robots or their arms. A particular advantage here is that the cables stand out with low particle emissions in the moving chain insert. This applies to the LAPP control and instrument cables. We especially recommend the ÖLFLEX® CLASSIC FD 810.

You might also be interested in: