Ball rollers or ball casters in many versions for individual requirements
Ball rollers are often used in the construction of conveying equipment and other machinery. For this reason, MISUMI offers a variety of ball rollers versions to provide the perfect solution to your individual mounting requirements. All listed versions are made from stainless steel and they are also available in plastic in some cases.
Ball casters with stud bolts
This threaded version is available with either stainless steel balls or with main balls made from POM. There are two versions of stud bolts:
- Hex head
- Round head
The main body is available made from stainless steel or plastic. The material used in the plastic version is polyacetal. Please note: The plastic version is not suitable for high-speed transport!
Ball casters with snug fit
For snug fit installation, this version offers similar characteristics. The polyacetal plastic version possesses its own adhesive layer. In principle, this version should be mounted using an adhesive attachment - pressing can cause the balls to malfunction.
Ball caster plunger
The available installation types are snug fit and exterior thread. The plunger version enables objects to slide into the ball stroke via the in-built spring.
Ball casters with lock nut or with flange mounting
This ball caster version possesses a lock nut on the stud bolt for extra hold. The flange version features two bore holes for mounting.
Ball casters with adjusting bolt
The length of the individual ball casters can be configured thanks to the adjusting bolt. The length of the exterior thread is between 8 and 20mm, the length of the interior adjusting bolt can be configured to between 5 and 12mm.
Ball roller units
MISUMI ball roller units are available in the following lengths: 200, 400 and 600mm. The number of rollers per unit is four for the 200mm version, eight for 400mm, and 12 for 600mm. The options for mounting the ball rollers on the unit are:
- Stud bolts with hex head
- Snug fit
All ball roller units are able to transport objects in all directions.
All ball roller units can also be ordered in small quantities
MISUMI ball rollers can be ordered without a minimum quantity surcharge even for 1 unit.
Discount for large orders
MISUMI offers a sliding scale of discounts for larger orders. To find out exactly how much you could save, register as a customer and request the desired product online.