Lead screws
Lead screws are an important component in linear technology. Diverse requirements for functionality and assembly options require a wide variety of models. MISUMI offers a wide range of lead screws, offering the perfect solution for every requirement.
Lead screws, both ends stepped type
Standard lead screws are fitted with right-hand or left-hand thread and right-left thread or right-left-hand thread. Configurable diameters (depending on the thread type) lie between 8 and 50mm.
Lead screws, one end stepped/one end double stepped
This lead screw design consists of the same thread options as the standard design. These types of lead screws can be easily combined with MISUMI flanged housing. Lengths between 80 to 1200mm are available. Available diameters lie between 12 and 50mm.
Options for stepped lead screws
The stepped design features many different options to fulfill individual requirements:
- Clamping surfaces (configurable in 0.5mm increments)
- Nut for circlips
- Configurable wrench width
- Thread hole
- External thread for bearing nuts
- Chamfered
- Parallel key groove
Straight lead screw
This lead screw model consists of the same thread options as the stepped design. The diameter and lengths can be configured identically
Lead screws for flanged housing
This special lead screw is ideal for use with bearings, stop clamps, position indicators and handles. Various options are available for these designs:
- No nut for circlips on non-locating shaft ends
- Unadapted non-locating thread end
- Additional clamping surfaces
- Configurable wrench widths
- Chamfered
- Parallel key groove
Discount for large orders
MISUMI offers a sliding scale of discounts for larger orders of lead screws. You can request the exact discount amount by using our MISUMIWEBINDEX