Standard Components
MISUMI has a range of clamp levers, rotation handles, hand wheels and knobs.
You can choose from various versions such as hand wheels with fixed handles, hand wheels with folding handles, knurled head screws, cone handles. The diameter and hub bore hole of the hand wheels can be chosen according to your requirements and configured as necessary.
Standard components are often indispensable elements when operating mechanical engineering facilities. MISUMI offers a large range of various standard components in numerous sizes and in special versions to offer you the right solution for every application. Our standard components are naturally also available in small quantities.
Standard Components I: Lever
The standard lever components can be divided into four categories: Clamp-, tension-, offset- and stationary levers. Clamp levers from the MISUMI range are available in many versions:
- Standard clamp lever, enamelled version, plastic or stainless steel versions
- Miniature clamp lever
- Optional shapes: Y-shaped or with T-grip
- Push button clamp levers or pad
- Special versions, e.g. with pressure locks or ratchets
Tension levers are available in many sizes, also with hex socket Offset and stationary levers are available with many heads and in various colours.
Standard Components II: Handles
This segment of standard components is divided into movable and fixed handles. There are a number of handle shapes available for both types (e.g. ergonomic). Folding handles and miniature versions are available.
Standard Components III: Hand Wheels
The main difference between these is that some are conventional and some are disc hand wheels. Both types are also available with folding handles. The number of spokes in conventional hand wheels can also be configured. Knurled versions made from aluminium or stainless steel are also available.
Standard Components IV: Knobs
Knobs are certainly the most diverse segment of the standard components. MISUMI offers a number of versions with configurable specifications for many types of task:
- Knurled knobs, with checker is optional, hex socket, tip pad, H.S.C.S or slitted
- Clamp knobs, knurled
- Mushroom knobs
- Cross knobs
- 3- and 5-lobed knobs
There is no minimum quantity surcharge for small orders of MISUMI standard components meaning that small orders are possible.