Stud bolts
Stud bolts are frequently used for construction work. MISUMI offers various designs with special equipment characteristics such as hexagonal profiles or measuring scales in order to offer optimal functionality in special application scenarios.


Standard stud bolts
The black anodised standard design offers screws on both sides with right-handed thread and a central hexagonal profile (M8 to M20 possible). This stud bolt made of stainless steel is configurable in lengths of 50 to 300mm.
Stud bolts fully threaded
This design offers a continuous thread and is available in a structural steel and stainless steel design. Stud bolts of both variants are configurable in lengths of 100 to 500mm and diameters of 6 to 16mm.
Hexagonal stud bolts
Hexagonal stud bolts can be very well installed with the central, external hexagonal profile. Here the hexagonal sizes of M3 to M10 are available.
Stud bolts with scale and compatible flange chambers
Stud bolts with an integrated scale are suitable for precise positioning tasks. Precise distances can be set with this with the compatible flange chamber. Thus, e.g., mounting feet can be adjusted to the correct height.