- MISUMI Top Page
- Techblog
- Technical Guide
- Details
- 3D
- assembling components
- Basic knowledge
- Bearing
- Clamping
- Construction
- Dämpfung
- Damping
- DIN, EN, ISO, JIS
- Fügen
- Grundwissen
- Inspection
- Inspektion
- Joining
- Klemmen
- Konstruktion
- Lager
- Linear Motion
- Lineare Bewegung
- Materials
- Normteile
- Oberflächen
- Parallel Keys
- Pneumatics
- Positionierung
- Positioning
- Rotary Motion
- Rotierende Bewegung
- Standard parts
- standards
- Surfaces
- Tolerances
- Transmission
- Transport
- Trasmissione
- Übertragung
Shape and position tolerances according to ISO 1101 and the Japanese standard JIS B 0001: Important information
DIN ISO 1101 and JIS B 0001 are standards that enable designers to guarantee the dimensional accuracy of components. These standards are part of the Geometrical Product Specification.
What are geometrical tolerances?
Geometrical tolerances are technical specifications that are in place ensure uniform handling of dimensions and tolerances in production. They are used primarily in the manufacture of parts and components in order to ensure the dimensional accuracy of the parts.
There are a number of properties that influence the dimensional accuracy of parts and components, such as:
- Surface quality
- Size
- Thickness
- Position and contour
DIN ISO 1101 Geometrical tolerances distinguishes between two different types of tolerances: the error tolerance and the position tolerance. Together, these two tolerances represent the most key factors for ensuring the dimensional accuracy of components.
- The error tolerance indicates how large the deviations in the dimensions and shape of the components are permitted to be.
The position tolerance indicates how large the deviations in the component position are permitted to be.
How are geometrical tolerances applied?
When designing the geometrical tolerances, it is important to take into account the manufacturing processes, the materials and the environmental conditions. The dimensions must be selected so that they match the production technology and the desired fit result can be achieved. For this, the user must be familiar with the requirements of the respective component and the production process.
Choosing the right material is also important to ensure a reliable fit. The choice of material depends on the technical requirements and the environment where the component is used.
What symbols are used in the technical drawing according to ISO 1101?
Symbols for shape
Designation | Symbol | Definition |
---|---|---|
Straightness |
|
|
Flatness | The tolerated surface must lie between two parallel planes (distance t). | |
Roundness | The tolerated circumferential line must be perpendicular to the centre axis between two concentric circles in all section planes. (Δr = t) | |
Cylindricity | The tolerated lateral surface must lie between two coaxial cylinders. (Δr = t). | |
Profile of a line |
The tolerated profile must lie in each plane between two equidistant envelope lines, the distance of which is defined by circles. (Δr = t). |
|
Profiles of a surface |
The tolerated surface must lie between two equidistant envelope surfaces, the distance of which is defined by spheres. (⌀ = t) Note The centre of a circle or sphere lies on the ideal line or surface. |
Symbols for direction
Designation | Symbol | Definition |
---|---|---|
Parallelism |
|
|
Perpendicularity |
|
|
Angularity |
|
Symbols for location
Designation | Symbol | Definition |
---|---|---|
Position | The centre of the hole must be in a square (a = t) whose centre corresponds to the theoretically exact position of the hole. Square aligned according to theoretically accurate dimensioning with ⌀-sign: The centre of the hole must be in a circle (⌀ = t), the centre of which corresponds to the theoretically exact position of the hole. ⌀-sign in front of the tolerance value (see tolerance frame (picture)) The position of surfaces can also be defined. | |
Concentricity Coaxiality | The centre of the tolerated circle must lie in a circle (⌀ = t) whose centre is concentric to the reference. The axis of the toleranced area must lie in a cylinder (⌀ = t) whose central axis is coaxial to the reference. Note The coaxiality is partly not measurable if the length of a cylindrical body is too short. | |
Symmetry | The toleranced centre plane must lie between two parallel planes (distance t) which are symmetrical to the reference. |
Symbols for running
Designation | Symbol | Definition |
---|---|---|
Radial runout Axial runout |
For one revolution around the reference axis, the concentricity deviation must not exceed t. For one revolution around the reference axis, the axial run-out must not exceed t. |
|
Total radial runout Total axial runout |
For multiple revolutions around the reference axis and simultaneous axial displacement, the radial runout deviation must not exceed t. For multiple revolutions around the reference axis and simultaneous radial displacement, the axial runout deviation must not exceed t. |
What influence do general tolerances and DIN ISO 2768-1 have?
The general tolerances in accordance with DIN ISO 2768-1 are an important factor for the perfect fit of components. They define the permissible deviations in the form, size, position and orientation of components in a production process.
These tolerances can be used to ensure the fit of the components without the need for additional measurements.
As a Japanese manufacturer, MISUMI manufactures its products according to JIS B0401, which is equivalent to DIN ISO 2768-1.
Here you can find out more about general tolerances.
Configure your components
You can configure shafts and other components freely with the MISUMI configurator.
Select the component type and set the desired specifications and characteristics.