The strongest surface treatments for metals – Indestructible, durable and low-maintenance

Surface treatments are an important component in modern industrial manufacturing processes. They protect the surface of materials and components against wear, corrosion and other harmful influences. The choice of the right surface treatment depends largely on the requirements placed on the surface. There are a number of different surface treatments that can be used depending on your needs. In this blog article, we present the strongest, hardest and most durable surface treatments.

Diamond Like Carbon (DLC) Surface treatment

Revolutionize your applications with Diamond Like Carbon (DLC) surface treatments

Diamond Like Carbon (DLC) is known as an extremely hard yet low-friction surface and is often used in industry to protect tools, machinery and other surfaces. It is also widely used in medical technology because it has a very low risk of tool wear.

DLC offers many benefits over conventional surface treatments. On the one hand, it is very durable and protects surfaces from corrosion and wear. On the other hand, it is very smooth and low-friction, making it a very good choice for surfaces that are touched regularly. In addition, it is a very environmentally friendly material as it does not contain any harmful substances and therefore has no harmful effects on the environment.

Diamond Like Carbon is a type of carbon used for surface treatments. It consists of a thin layer of amorphous carbon, which forms a very smooth and hard surface that is highly resistant to wear, scratches and corrosion. It is highly resistant to chemical reactions, making it an ideal choice for many industrial applications. It can be applied in a variety of ways including sputtering, cathode dispersion, plasma deposition and many more.

Weld Spatter Resistant (WSR)

Weld Spatter Resistant (WSR) - The optimal protection against welding spatter

Welding work in industry also increases the need to find products that protect against the harmful effects of welding spatter. One way to do this is to use materials that are called “weld spatter resistant.” One such option is Weld Spatter Resistant.

Weld spatter resistant is a type of surface treatment in which a special coating is applied to prevent the adhesion of weld spatter. This coating is usually applied primarily to protect against the adhesion of weld spatter, but at the same time increases protection against corrosion and wear.

Weld spatter resistant surfaces are very durable and can be used in various applications.

It is a simple and low-maintenance surface treatment. It is cost-effective, very efficient and offers high resistance to heat, cold and moisture while being easy to handle.

Picture of Weld Spatter Resistant (WSR)

Low Temperature Black Chrome (LTBC)

Low Temperature Black Chrome Plating is an innovative surface treatment that is applied at low temperatures. The technology is one of the most modern and efficient methods for surface treatments.

Low Temperature Black Chrome creates a black chrome layer that is extremely resistant and durable. It is particularly suitable for the surface treatment of steel. By applying Low Temperature Black Chrome, the metal surface becomes more resistant to abrasion and corrosion, and beautiful black tones can be achieved.

This surface treatment offers very good resistance to corrosion, abrasion and wear. In addition, this coating, which is permanently bonded to the surface. It is very robust and highly durable.

Low Temperature Black Chrome offers a number of advantages over other surface treatments. On the one hand, it is easier and faster to use than other methods because it is applied at low temperatures. On the other hand, the coating is very robust and has a long lifetime. In addition, the coating is highly resistant to mechanical stresses and chemical influences.

Low Temperature Black Chrome Plating is a highly efficient surface treatment and offers a number of advantages. It cannot chip or peel off. It forms a uniform film and offers high resistance to corrosion, abrasion and wear. This makes it a very attractive option for many applications.

Configure your components

Use the MISUMI Configurator to freely configure shafts and other components.

Select the component type and set the desired specifications and features.

CAD Library

Take advantage of our extensive CAD Library to find the best assembly part for your components and applications. Download your configured component free of charge from our website.

You can then import the downloaded components into your CAD program.

Be inspired by our inCAD Library and edit your designs with our SolidWorks AddOn.