Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Load Direction
  • Type
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days
    • Within 7 working days
    • Within 12 working days

Deep groove ball bearings / single row / 63xxC / 2HRS Lip seal / 63xx-C-2HRS / similar to DIN 625-1 / FAG

Part number:

Still undefined. 20 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Load Direction

Basic Load Rating Static Rating

(N)

Minimum order quantity
17
47
14
15800
15700
Radial
6500
1 pieces

-

17
47
14
-
-
-
-
1 pieces
25
62
17
24700
11300
Radial
11500
1 pieces

-

25
62
17
-
-
-
-
1 pieces
30
72
19
32000
9500
Radial
16200
1 pieces

-

30
72
19
-
-
-
-
1 pieces

-

35
80
21
-
-
-
-
1 pieces

-

35
80
21
-
-
-
-
1 pieces
40
90
23
47000
7400
Radial
25000
1 pieces

-

40
90
23
-
-
-
-
1 pieces
45
100
25
58000
6400
Radial
31500
1 pieces

-

45
100
25
-
-
-
-
1 pieces
50
110
27
68000
5800
Radial
38000
1 pieces

-

50
110
27
-
-
-
-
1 pieces
55
120
29
83000
5300
Radial
47500
1 pieces

-

55
120
29
-
-
-
-
1 pieces
60
130
31
89000
4800
Radial
52000
1 pieces

-

60
130
31
-
-
-
-
1 pieces

-

65
140
33
-
-
-
-
1 pieces

-

65
140
33
-
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.88 €
( 5.81 € )
7 working days
5.77 €
( 6.87 € )
5 working days
8.78 €
( 10.45 € )
5 working days
8.78 €
( 10.45 € )
5 working days
11.87 €
( 14.13 € )
5 working days
11.87 €
( 14.13 € )
5 working days
16.58 €
( 19.73 € )
5 working days
16.58 €
( 19.73 € )
5 working days
18.15 €
( 21.60 € )
7 working days
21.40 €
( 25.47 € )
5 working days
22.90 €
( 27.25 € )
7 working days
29.63 €
( 35.26 € )
7 working days
35.80 €
( 42.60 € )
5 working days
35.80 €
( 42.60 € )
5 working days
34.02 €
( 40.48 € )
3 working days
34.02 €
( 40.48 € )
3 working days
48.28 €
( 57.45 € )
7 working days
48.28 €
( 57.45 € )
12 working days
87.49 €
( 104.11 € )
3 working days
109.78 €
( 130.64 € )
5 working days