Configure
  • Shaft Bore Dia. d(mm)
  • Width(mm)
  • H(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Housing units TFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Shaft Bore Dia. d

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Width

(mm)

H

(mm)

Housing

Minimum order quantity
25
14900
7800
44.5
-
FE05
1 pieces
30
20700
11300
48.4
127
FE06
1 pieces
35
25500
15300
51.1
135
FE07
1 pieces
40
34500
19800
56.5
-
FE08
1 pieces
50
37500
23200
62.8
-
FE10
1 pieces
60
56000
36000
77.9
-
FE12
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
59.82 €
( 71.19 € )
5 working days
72.73 €
( 86.55 € )
5 working days
64.11 €
( 76.29 € )
3 working days
97.98 €
( 116.60 € )
5 working days
123.97 €
( 147.52 € )
5 working days
203.87 €
( 242.61 € )
5 working days