Configure
  • I.D. D(mm)
  • Allowable Tilt Angle α(deg)
  • Outer Diameter(mm)
  • Product size (length)(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days
    • Within 17 working days

Hydraulic rod ends GK..-DO, with welding face, requiring maintenance, to DIN ISO 12 240

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items
Related

I.D. D

(mm)

Static load capacity radial

(N)

Basic Load Rating

(kN)

Allowable Tilt Angle α

(deg)

Outer Diameter

(mm)

Product size (length)

(mm)

Minimum order quantity
17
40100
21.3
10
46
58
1 pieces
20
53700
29.6
9
53
64.5
1 pieces
25
70800
48.3
7
64
77
1 pieces
30
95700
62.3
6
73
87.5
1 pieces
35
128000
79.9
6
82
102
1 pieces
40
156000
99.1
7
92
115
1 pieces
45
208000
128
7
102
128
1 pieces
50
252000
157
6
112
144
1 pieces
60
389000
245
6
135
167.5
1 pieces
70
511000
313
6
160
195
1 pieces
80
624000
402
6
180
231
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
33.06 €
( 39.34 € )
3 working days
45.60 €
( 54.26 € )
5 working days
47.25 €
( 56.23 € )
3 working days
72.50 €
( 86.28 € )
5 working days
69.02 €
( 82.13 € )
3 working days
86.91 €
( 103.42 € )
3 working days
148.58 €
( 176.81 € )
17 working days
187.42 €
( 223.03 € )
5 working days
246.75 €
( 293.63 € )
5 working days
308.95 €
( 367.65 € )
3 working days
448.95 €
( 534.25 € )
3 working days

More Information

Basic information

[Specifications]
・I.D. D(mm): 17-80
・Outer Diameter(mm): 46-180
・Product size (length)(mm): 58-231
・DIN ISO 12 240