Configure
  • Diameter of Inscribed Circle dr(mm)
  • Overall Length L(mm)
  • Outer Diameter D(mm)
  • load capacity dyn. C max(N)
  • load capacity stat. C0 max(N)
  • Number of rows balls
  • B2(mm)
  • b1 max(mm)
  • T4(mm)
  • N4(mm)
  • Angle of sector opening A10(mm)
  • Angle of sector opening α(°)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 12 working days
    • Within 17 working days

Linear ball bearings / KNO..-B-PP / open design / sealed on all sides / relubrication facility / angle adjustable

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Diameter of Inscribed Circle dr

(mm)

Overall Length L

(mm)

Outer Diameter D

(mm)

load capacity dyn. C max

(N)

load capacity stat. C0 max

(N)

Number of rows balls

B2

(mm)

b1 max

(mm)

T4

(mm)

N4

(mm)

Angle of sector opening A10

(mm)

Angle of sector opening α

(°)

Mass

(g)

Minimum order quantity
12
32
22
840
640
4
6.5
1.5
0.7
3
-
66
20
1 pieces
16
36
26
1000
750
4
9
1.5
0.7
3
-
68
20
1 pieces
20
45
32
1740
1240
5
9
2.5
0.9
3
-
55
50
1 pieces
25
58
40
3100
2260
5
11.5
2.5
1.4
3
1.5
57
113
1 pieces
30
68
47
3750
2850
5
14
2.5
2.2
3
2
57
161
1 pieces
40
80
62
6300
4350
5
19
3
2.2
3
1.5
56
300
1 pieces
50
100
75
9300
6500
5
22.5
3
2.3
5
2.5
54
554
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
41.38 €
( 49.24 € )
4 working days
50.03 €
( 59.54 € )
4 working days
45.08 €
( 53.65 € )
12 working days
56.55 €
( 67.29 € )
17 working days
64.55 €
( 76.81 € )
12 working days
111.20 €
( 132.33 € )
4 working days
168.53 €
( 200.55 € )
4 working days

More Information

Basic information

[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100
・Outer Diameter D(mm): 22~75

Linear ball bearings KNO..-B-PP, Lightweight range, open design, sealed on all sides, with relubrication facility, adjustable angle