Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
311.55 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 5 | 3.203 | Grey | ||
333.41 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 45.2 | 5 | 3.171 | Blue | ||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 45.2 | 5 | 3.171 | Green-yellow | ||
304.99 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 5 | 2.52 | Grey | ||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 5 | 2.6 | Green-yellow | ||
283.12 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 10 | 6.7 | Blue | ||
273.28 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 10 | 6.422 | Green-yellow | ||
262.35 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 45.2 | 10 | 6.372 | Grey | ||
153.03 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 25.6 | 9.042 | Grey | ||
240.48 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 10 | 4.84 | Grey | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 15 | 9.703 | Blue | ||
196.75 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 15 | 9.703 | Green-yellow | ||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 45.2 | 15 | 9.653 | Grey | ||
174.89 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 15 | 7.5 | Grey | ||
251.40 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 20 | 12.984 | Blue | ||
224.08 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 20 | 9.81 | Grey | ||
294.05 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 45.2 | 25 | 16.201 | Green-yellow | ||
289.68 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 45.2 | 25 | 16.151 | Grey | ||
147.05 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | - | - | - | - | ||
278.76 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 25 | 12.03 | Grey | ||
185.83 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 45.2 | 30 | 19.546 | Blue | ||
163.96 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 30 | 13.98 | Grey | ||
213.16 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 45.2 | 35 | 22.827 | Blue | ||
196.75 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 37.1 | 35 | 16.58 | Grey | ||
240.48 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 40 | 26.108 | Blue | ||
218.63 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 37.1 | 40 | 19.9 | Grey | ||
245.95 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 45 | 30.695 | Grey | ||
267.81 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 45.2 | 45 | 29.389 | Blue | ||
262.35 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 50 | 34.069 | Grey | ||
294.05 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 45.2 | 50 | 32.67 | Blue | ||
224.08 € | 20 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 55 | 37.443 | Grey | ||
256.88 € | 20 Pieces Per Package | 1 pack | Available | 26 Days | 45.2 | 55 | 35.951 | Blue | ||
130.71 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 45.2 | 70.6 | 39.408 | Grey | ||
158.49 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 45.2 | 65 | 42.513 | Blue | ||
153.03 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 45.2 | 80.6 | 47.551 | Grey | ||
147.05 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 45.2 | 70 | 47.565 | Grey | ||
169.43 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 45.2 | 70 | 45.794 | Blue | ||
153.03 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 45.2 | 85.6 | 53.666 | Grey | ||
158.49 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 70 | 39.775 | Grey | ||
174.89 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 45.2 | 75 | 49.075 | Blue | ||
169.43 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 37.1 | 75 | 37.283 | Grey |
Loading...
Stripping length (max.)(mm) | 8 | Compatible with series (Wago) | 769 | Accessory type (serial terminals) | Edge connector |
---|---|---|---|---|---|
Connection (components) | Spring-loaded terminal | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Weight(g)
Colour
Filter by standard shipping days
Optional Attributes