Bearing housings / semi-circular / Press fit / lubrication port / radial insert ball bearings / PSHEY-XL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PSHEY12-XL
PSHEY15-XL
PSHEY17-XL
PSHEY20-XL-N
PSHEY25-XL-N
PSHEY30-XL-N
PSHEY35-XL-N
PSHEY40-XL-N
PSHEY45-XL
PSHEY50-XL-N
PSHEY60-XL-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Width of inner ring
(mm)
Width (base)
(mm)
Width (head)
(mm)
Distance of raceway to locking collar
(mm)
Connection thread lubrication Housing Bearing designation Distance fixing bore
(mm)
Protecting cap Thread fixing bore Weight per Unit
(kg)

34.83 €

1 Available 5 Days 12576330.2-3018-M6SHE03GAY12-XL-NPP-B47-M80.37

35.24 €

1 Available 5 Days 15576330.2-3018-M6SHE03GAY15-XL-NPP-B47-M80.4

35.65 €

1 Available 5 Days 17576330.2-3018-M6SHE03GAY17-XL-NPP-B47-M80.35

36.06 €

1 Quote 20646533.3-3219-Rp1/8SHE04GAY20-XL-NPP-B50.8KASK04M80.42

41.72 €

1 Available 5 Days 25707036.5-3621-M6SHE05GAY25-XL-NPP-B50.8KASK05M100.51

51.12 €

1 Available 5 Days 30829842.9-4025-Rp1/8SHE06GAY30-XL-NPP-B76.2KASK06M100.88

44.12 €

1 Available 3 Days 359310347.634.95452725.45M6SHE07GAY35-XL-NPP-B82.6KASK07M101.2

52.00 €

1 Available 3 Days 409911649.239.5483029M6SHE08GAY40-XL-NPP-B88.9KASK08M121.45

79.90 €

1 Available 5 Days 4510712054-4832-M6SHE09GAY45-XL-NPP-B95.3-M121.9

65.86 €

1 Available 3 Days 5011513557.2-5434-M6SHE10GAY50-XL-NPP-B101.6KASK10M162.17

144.53 €

1 Available 5 Days 6014015069.9-6042-Rp1/8SHE12GAY60-XL-NPP-B118KASK12M163.6

Loading...

  1. 1

Tech Support