INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Eccentric Locking Collar, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008276490000
0008276570000
0008276650000
0008278270000
0008278350000
0008776460000
0008776540000
0008776620000
0009058440000
0009119410000
0009299800000
0009395950000
0009432310000
0096430520000
0096431250000
0096431410000
0096432060000
0096432220000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
S
(mm)
Unit height H
(mm)
Unit code Unit width A
(mm)
T1
(mm)
Pitch circle J
(mm)
A1
(mm)
Bearing code Model series Protection cap A2
(mm)
U
(mm)
Width/diameter of fixing hole N
(mm)
Z
(mm)
Product code

58.11 €

1 Quote 35255001530051.3GG.FE07511.3-135GG.FE0722.5411010GE35-KRR-BRFE..-941.311.5-RFE35-XL

-

1 5 Days 40325001980056.5GG.FE08581.69-145GG.FE0826412011.5GE40-KRR-BRFE..-11.546.411.5-RFE40-XL

-

1 5 Days 45325002040056.5GG.FE09632.01-155GG.FE0926.5413012GE45-KRR-BRFE..-11.546.411.5-RFE45-XL

-

1 5 Days 50350002320062.8GG.FE10692.45-165GG.FE1027.5413613GE50-KRR-BRFE..-12.550.614-RFE50-XL-N

-

1 5 Days 60520003600077.9GG.FE12844.11-195GG.FE1233416516GE60-KRR-BRFE..-1763.814-RFE60-XL

-

1 5 Days 9014300010700069.5GG.ME18-8.453265GG.ME18-N32-22020GE90-KRR-BRME..--450.523220RME90-XL

-

1 5 Days 10012200093000075GG.ME20-11.583295GG.ME2036-24522GE100-KRR-BRME..--453.423210RME100-XL

-

1 5 Days 12015500013100081GG.ME24-17.743350GG.ME2440-29524GE120-KRR-BRME..--456.527250RME120-XL

-

1 5 Days 80720005400070.7GG.ME16-5.516220GG.ME16-N31-18418GE80-KRR-BRME..--249.318200RME80-XL

-

1 5 Days 65620004400066GG.ME14-5.36215GG.ME14-N32-17718GE65-214-KRR-BRME..--44.518150RME65-214-XL

-

1 5 Days 70620004400066GG.ME14-56215GG.ME14-N32-17718GE70-KRR-BRME..--44.518150RME70-XL

-

1 5 Days 45325002040056.5GG.ME09-22155GG.ME09-N25-13012GE45-KRR-BRME..-230.711.5105RME45-XL

-

1 5 Days 75620004450067GG.ME15-5.276220GG.ME15-N32-18418GE75-KRR-BRME..--45.618160RME75-XL

-

1 5 Days 30195001130048.5GG.ME06-1.032125GG.ME06-N20.5-1009.5GE30-KRR-BRME..KASK06224.711.580RME30-XL-N

-

1 5 Days 35255001530051.3GG.ME07-1.352135GG.ME07-N20.5-11010GE35-KRR-BRME..KASK07128.511.590RME35-XL-N

-

1 5 Days 40325001980056.5GG.ME08-1.732145GG.ME08-N23-12011.5GE40-KRR-BRME..KASK08133.911.5100RME40-XL-N

-

1 5 Days 50350002320062.8GG.ME10-2.343165GG.ME10-N25-13513GE50-KRR-BRME..KASK10131.814110RME50-XL-N

-

1 5 Days 60520003600077.9GG.ME12-4.043195GG.ME12-N29-16016GE60-KRR-BRME..KASK12138.618135RME60-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 4 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model round
Thread M6 Relubrication possible yes/no yes Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support