Configure

Housing units RA, three / four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Shaft Bore Dia. d

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Width

(mm)

H

(mm)

Housing

Minimum order quantity
15
10100
4750
28.6
-
FLAN40-MSB
1 pieces
17
10100
4750
28.6
-
FLAN40-MSB
1 pieces
20
12800
6600
31
-
FLAN47-MSB
1 pieces
25
-
-
31
-
-
1 pieces
30
19500
11300
35.7
112.7
FLAN62-MSB
1 pieces
35
25500
15300
38.9
122
FLAN72-MSB
1 pieces
40
34500
19800
43.7
147.5
FLAN80-MSB
1 pieces
45
32500
20400
43.7
149.2
FLAN85-MSB
1 pieces
50
37500
23200
43.7
155.5
FLAN90-MSB
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
25.57 €
( 30.43 € )
5 working days
25.67 €
( 30.55 € )
5 working days
21.32 €
( 25.37 € )
3 working days
22.89 €
( 27.24 € )
3 working days
27.25 €
( 32.43 € )
3 working days
43.88 €
( 52.22 € )
5 working days
53.28 €
( 63.40 € )
5 working days
49.92 €
( 59.40 € )
3 working days
54.49 €
( 64.84 € )
3 working days