Configure
  • Inner Diameter(mm)
  • Length of retaining ring(mm)
  • Width of inner retaining ring(mm)
  • Height of retaining ring(mm)
  • Thickness(mm)
  • Type
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 17 working days

Retaining brackets MS31, main dimensions to DIN5406

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter

(mm)

Length of retaining ring

(mm)

Width of inner retaining ring

(mm)

Height of retaining ring

(mm)

Thickness

(mm)

Weight

(g)

Minimum order quantity
12
24
30.5
12
4
62
1 pieces
12
24
31
15
5
77
1 pieces
14
28
38
15
5
104
1 pieces
14
32
40
15
5
115
1 pieces
18
32
45
15
5
165
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
27.10 €
( 32.25 € )
17 working days
25.08 €
( 29.85 € )
3 working days
30.00 €
( 35.70 € )
3 working days
50.25 €
( 59.80 € )
3 working days
66.77 €
( 79.46 € )
3 working days

More Information

Basic information

[Specifications]
・Inner Diameter(mm): 12, 14, 18
・Length of retaining ring(mm): 24, 28, 32
・Width of inner retaining ring(mm): 30.5~45

Securing plate MS, locknut, DIN5406.