Flanged Housings F5..-B-L, Square, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication (Part Numbers)

Flanged Housings F5..-B-L, Square, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication
  • Volume Discount
[Specifications]
・Inner Diameter(mm): 65~100
・Outer Diameter(mm): 130~200
・Width(mm): 104~137

Flanged housing for various bearing types, with conical bore and clamping sleeve, continuous shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F515-B-L
F516-B-L
F517-B-L
F520-B-L
F522-B-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Thickness
(mm)
Flange width
(mm)
Flange height
(mm)
Size of fixing screws Weight
(kg)

272.51 €

1 Available 3 Days 6513010425190190M169.5

329.87 €

1 17 Days 7014011025196196M1610

336.68 €

1 Available 3 Days 7515011425210210M1612

458.26 €

1 Available 3 Days 9018012730250250M2017.9

558.58 €

1 Available 3 Days 10020013730270270M2022

Loading...

  1. 1

Basic information

Number of fastening holes 4 RoHS Certificate Available REACH Certificate Available

Tech Support