Configure

RJ45 panel mounting frame, for push-pull interlocking

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Nominal current

(A)

Nominal voltage

(V)

IP rating

Total number of pins

Connector standard

Connector type

Sensor/actuator wiring type (category)

Minimum order quantity
1
72
[Available] IP67
8
Sensor connector
Add-on frame
Sensor/actuator built-in connector
6 pieces
-
-
[Available] IP67
-
Sensor connector
Add-on frame
Sensor/actuator connector
10 pieces
-
-
[Available] IP67
-
Sensor connector
Add-on frame
Sensor/actuator connector
13 pieces
-
-
[Available] IP67
-
Sensor connector
Add-on frame
Sensor/actuator connector
43 pieces
-
-
-
-
-
-
Sensor/actuator data cable
43 pieces
-
-
[Available] IP67
-
Sensor connector
Add-on frame
Sensor/actuator connector
38 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
32.21 €
( 38.33 € )
7 working days
19.43 €
( 23.12 € )
33 working days
14.57 €
( 17.34 € )
7 working days
4.31 €
( 5.13 € )
7 working days
4.31 €
( 5.13 € )
7 working days
4.87 €
( 5.80 € )
33 working days