Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / TASE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TASE20-XL-N
TASE25-XL-N
TASE30-XL-N
TASE35-XL-N
TASE40-XL-N
TASE45-XL
TASE50-XL-N
TASE55-XL
TASE60-XL-N
TASE65-214
TASE65-214-XL
TASE70-XL
TASE75
TASE75-XL
TASE80-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Locking collar total width
(mm)
Distance of raceway to locking collar
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Protecting cap RoHS Certificate REACH Certificate Weight per Unit
(kg)

47.05 €

1 Available 5 Days 206413033.314.5321943.726.6ASE04GE20-XL-KTT-B97.51119KASK04--0.63

38.17 €

1 Available 3 Days 257013036.514.5362144.527ASE05GE25-XL-KTT-B102.51119KASK05--0.75

46.18 €

1 Available 3 Days 308215842.917402548.530.2ASE06GE30-XL-KTT-B117.51422KASK06--1.2

73.33 €

1 Available 5 Days 359316347.619452751.332.5ASE07GE35-XL-KTT-B1261421KASK07--1.65

61.88 €

1 Available 3 Days 409917949.219483056.535.1ASE08GE40-XL-KTT-B138.251426KASK08--1.96

101.05 €

1 Available 5 Days 451071925421.5483256.535.1ASE09GE45-XL-KTT-B149.651429---2.28

111.40 €

1 Available 5 Days 5011520057.221.5543462.838.2ASE10GE50-XL-KTT-B1581823KASK10--2.8

148.05 €

1 Available 5 Days 55124.522263.522.5603571.443.6ASE11GE55-XL-KTT-B1761830---3.51

139.52 €

1 Available 3 Days 6014024069.925604277.946.9ASE12GE60-XL-KTT-B1901828KASK12--4.89
-

-

1 4 Days 6515626079.427.565446644.5ASE14GE65-214-XL-KTT-B202.52228---6.49

246.12 €

1 17 Days 6515626079.427.565446644.5ASE14GE65-214-XL-KTT-B202.52228-AvailableAvailable6.49

-

1 4 Days 7015626079.427.565446644.5ASE14GE70-XL-KTT-B202.52228-AvailableAvailable6.09
-

-

1 4 Days 7516426582.527.566486745.5ASE15GE75-XL-KTT-B2102230---6.6

306.94 €

1 17 Days 7516426582.527.566486745.5ASE15GE75-XL-KTT-B2102230-AvailableAvailable6.6

-

1 4 Days 801752908930785570.747.3ASE16GE80-XL-KTT-B2322634-AvailableAvailable8.65

Loading...

  1. 1

Basic information

Connection thread lubrication M6

Tech Support