INA Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screws in Inner Ring, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008582850000
0008582930000
0008583070000
0008583150000
0008583230000
0008720910000
0009475710000
0009477680000
0009481440000
0009481520000
0009595960000
0009733000000
0009733190000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 20128006600ASE040.5864333GYE20-KRR-B18.312.811191301964GG.ASE04-E-NKASK043119RASEY20-XL-N

-

1 5 Days 25140007800ASE050.770365GYE25-KRR-B19.61411191302170GG.ASE05-NKASK0534.119RASEY25-XL-N

-

1 5 Days 352550015300ASE071.5593476GYE35-KRR-B25.425.514211632793GG.ASE07-NKASK0742.921RASEY35-XL-N

-

1 5 Days 403250019800ASE081.8499492GYE40-KRR-B30.232.514261793099GG.ASE/AK08-NKASK0849.226RASEY40-XL-N

-

1 5 Days 503500023200ASE102.62115572GYE50-KRR-B32.635182320034115GG.ASE10-NKASK1051.623RASEY50-XL-N

32.32 €

1 Quote 301950011300ASE061.1382429GYE30-KRR-B22.219.514221582582GG.ASE06-NKASK0638.122RASEY30-XL-N

76.74 €

1 Quote 554350029000ASE113.22124.5635GYE55-KRR-B33.443.5183022235124.50GG.ASE11-55.630RASEY55-XL

-

1 5 Days 605200036000ASE124.44140699GYE60-KRR-B39.752182824042140GG.ASE12-NKASK1265.128RASEY60-XL-N

-

1 5 Days 706200044000ASE145.93156794GYE70-KRR-B44.462222826044156GG.ASE14-74.628RASEY70-XL

-

1 5 Days 756200044500ASE156.5164825GYE75-KRR-B44.562223026548164GG.ASE15-77.830RASEY75-XL

-

1 5 Days 807200054000ASE168.4117589GYE80-KRR-B49.372263529055175GG.ASE16-82.635RASEY80-XL

-

1 5 Days 1298004750ASE030.4357302GYE12-KRR-B15.99.811191251857GG.ASE03-27.419RASEY12-XL

23.60 €

1 Quote 1598004750ASE030.4257302GYE15-KRR-B15.99.811191251857GG.ASE03-27.419RASEY15-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model cylindrical
Model series RASEY.. Thread M6 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support